Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CH-SMC-00.60-ECB180
         

Icon
 

General ordering data

Version Smart Metering Cable Assemblies, 6 kV, Socket connector, IP20, 600 V, KB PUR US 2X1.5 GY XX 6KV, 0.6 m
Order No. 2784110060
Type CH-SMC-00.60-ECB180
GTIN (EAN) 4099986979093
Qty. 10 pc(s).

Dimensions and weights

Diameter 6.4 mm
Net weight 42.7 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General Technical Data

Number of poles 2
Protection degree IP20
Rated current 18.5 A
Rated impulse withstand voltage 6 kV
Rated voltage 600 V

Technical specifications for cable

Bending radius, min., moving 15 x cable diameter
Bending radius, min., stationary 10 x cable diameter
Cable Material PUR/ TPE
Cable length 0.6 m
Core cross-section 1.5 mm²
Halogen No
Insulation PP
Line type KB PUR US 2X1.5 GY XX 6KV
Number of wires
Outside diameter 6.4 mm ± 0.25 mm
Sheathing colour grey
Shielded No
Temperature range, moving, max. 90 °C
Temperature range, moving, min. -30 °C
Temperature range, stationary, max. 90 °C
Temperature range, stationary, min. -40 °C

Downloads

Classifications

ETIM 6.0 EC001576
ETIM 7.0 EC001576
ETIM 8.0 EC001576
ETIM 9.0 EC001576
ETIM 10.0 EC001576
ECLASS 9.0 27-06-04-02
ECLASS 9.1 27-06-91-90
ECLASS 10.0 27-06-04-02
ECLASS 11.0 27-06-04-02
ECLASS 12.0 27-06-04-02
ECLASS 13.0 27-06-04-02
ECLASS 14.0 27-06-04-02
ECLASS 15.0 27-06-04-02

Approvals

ROHS Conform

Related products

Order No.: 2784110033
Type: CH-SMC-00.33-ECB180
Version:
Smart Metering Cable Assemblies, 6 kV, Socket connector, IP20, 600 V, KB PUR US 2X1.5 GY XX 6KV, 0.33 m
 
Order No.: 2817650033
Type: CH-SMC-00.33-ECB90
Version:
Smart Metering Cable Assemblies, 6 kV, Socket connector, IP20, 600 V, KB PUR US 2X1.5 GY XX 6KV, 0.33 m
 
Order No.: 2784120033
Type: CH-SMC-00.33-ECS180
Version:
Smart Metering Cable Assemblies, 6 kV, Pin, IP20, 600 V, KB PUR US 2X1.5 GY XX 6KV, 0.33 m
 
Order No.: 2817650060
Type: CH-SMC-00.60-ECB90
Version:
Smart Metering Cable Assemblies, 6 kV, Socket connector, IP20, 600 V, KB PUR US 2X1.5 GY XX 6KV, 0.6 m
 
Order No.: 2817650080
Type: CH-SMC-00.80-ECB90
Version:
Smart Metering Cable Assemblies, 6 kV, Socket connector, IP20, 600 V, KB PUR US 2X1.5 GY XX 6KV, 0.8 m
 
Order No.: 2784120080
Type: CH-SMC-00.80-ECS180
Version:
Smart Metering Cable Assemblies, 6 kV, Pin, IP20, 600 V, KB PUR US 2X1.5 GY XX 6KV, 0.8 m
 
Order No.: 2817650095
Type: CH-SMC-00.95-ECB90
Version:
Smart Metering Cable Assemblies, 6 kV, Socket connector, IP20, 600 V, KB PUR US 2X1.5 GY XX 6KV, 0.95 m
 
Order No.: 2817650120
Type: CH-SMC-01.20-ECB90
Version:
Smart Metering Cable Assemblies, 6 kV, Socket connector, IP20, 600 V, KB PUR US 2X1.5 GY XX 6KV, 1.2 m