Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-KEY-RJ45/IDC-1
         

Icon
 

General ordering data

Version Flange insert, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
Order No. 2782300000
Type IE-KEY-RJ45/IDC-1
GTIN (EAN) 4064675057895
Qty. 1 pc(s).

Dimensions and weights

Height 23.4 mm
Height (inches) 0.921 inch
Width 14.7 mm
Width (inches) 0.579 inch
Wall thickness, min. 1.45 mm
Wall thickness, max. 1.55 mm
Net weight 25 g

Temperatures

Operating temperature -40 °C...70 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC No SVHC above 0.1 wt%

General data

Connection 1 RJ45
Connection 2 IDC
Wiring TIA-568A, TIA-568B, PROFINET
Housing main material Zinc diecast
Insulation cross-section, max. 1.8 mm
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact surface Gold over nickel
Connection diameter, solid 0.41...0.64 mm
Conductor connection cross-section, solid (AWG) AWG 26...AWG 22
Conductor connection cross-section, solid 0.13...0.32 mm²
Connection diameter, flexible 0.48...0.76 mm
Conductor connection cross-section, flexible (AWG) AWG 26...AWG 22
Shielding 360° shield contact
Protection degree IP20
Insertion force 20 N
Plugging cycles 750

Electrical properties

Contact resistance ≤ 20 mΩ
Dielectric strength, contact / contact ≥ 1000 V DC
Insulation strength 500 MΩ
PoE / PoE+ conforming to IEEE 802.3at

General standards

Connector standard IEC 60603-7-51

Downloads

Classifications

ETIM 6.0 EC001121
ETIM 7.0 EC001121
ETIM 8.0 EC001121
ETIM 9.0 EC001121
ECLASS 9.0 27-44-03-90
ECLASS 9.1 27-44-03-90
ECLASS 10.0 27-44-03-90
ECLASS 11.0 27-44-03-90
ECLASS 12.0 27-44-03-90
ECLASS 13.0 27-44-03-90
ECLASS 14.0 27-44-03-90

Approvals

ROHS Conform

Related products

Order No.: 8808330000
Type: IE-XRJ45/IDC
Version:
Flange insert, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
 
Order No.: 8952950000
Type: IE-XR-RJ45/RJ45-2
Version:
Mounting flange, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
 
Contact
Weidmüller Interface GmbH & Co. KG
 
+49 5231 14-0
+49 5231 14-292083
More information
Decentralised automation solutions
Energy Management Solutions
Industrial Analytics
Industrial IoT Solutions
More information
Mobility Concepts
Photovoltaics
Wind Solutions
Workplace Solutions
More information
Single Pair Ethernet
Weidmüller Configurator
Support & Service
Contact
Disposal Instructions
Engineering data
Repairs and replacement parts