Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-SWM-SL04-4SCS
         

Icon
Icon
 

General ordering data

Version Media interface module for modular switch, Fast Ethernet, Number of ports: 4x SC Single-mode, -40 °C...85 °C
Order No. 2779160000
Type IE-SWM-SL04-4SCS
GTIN (EAN) 4064675048527
Qty. 1 pc(s).

Dimensions and weights

Depth 107 mm
Depth (inches) 4.213 inch
Height 40.7 mm
Height (inches) 1.602 inch
Width 99 mm
Width (inches) 3.898 inch
Net weight 348 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7cI
REACH SVHC Lead monoxide 1317-36-8

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating altitude
Altitude, max. 2,000 m
Note in acc. with UL
Altitude, max. 6,000 m
Note for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max. 85 °C
Operating temperature, min. -40 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Fibre optic transceiver characteristics

Transmission rate 100 MBit/s
Transceiver type Singlemode
Connector type SC-Duplex
Transmission distance, typ. 30 km
Wavelength
typ. 1,310 nm
Receive power
min. -34 dBm
max. 0 dBm
Transmission power
min. -15 dBm
max. -8 dBm
Link-budget 19 dB

Guarantee

Time interval 5 years

Interfaces

Fibre-optic ports 100BaseFX ports (SC connector), Singlemode
Number of ports 4x SC Single-mode

MTBF

MTBF
According to Standard Telcordia SR-332
Operating time (hours), min. 401,287 h

Power supply

Voltage supply via Ethernet switch

Technical data

Housing main material Metal
Speed Fast Ethernet
Type of mounting Insert in module slot M1,M2,M3

Downloads

Classifications

ETIM 6.0 EC000309
ETIM 7.0 EC000309
ETIM 8.0 EC000309
ETIM 9.0 EC000309
ECLASS 9.1 19-17-03-90
ECLASS 10.0 19-17-04-90
ECLASS 11.0 19-17-03-03
ECLASS 12.0 19-17-03-03
ECLASS 13.0 19-17-03-03
ECLASS 14.0 19-17-03-03

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 2778950000
Type: IE-SW-SL10M-7TX-3GC-HV
Version:
Layer 2 Network Switch, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 7x RJ45 10/100BASE-T(X), 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
 
Order No.: 2778960000
Type: IE-SW-SL10M-7TX-3GC-LV
Version:
Layer 2 Network Switch, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 7x RJ45 10/100BASE-T(X), 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
 
Order No.: 2778970000
Type: IE-SW-SL20M-8GT-12GESFP-HV
Version:
Layer 2 Network Switch, managed, Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, IP30, -40 °C...85 °C
 
Order No.: 2778980000
Type: IE-SW-SL20M-8GT-12GESFP-LV
Version:
Layer 2 Network Switch, managed, Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, IP30, -40 °C...85 °C
 
Order No.: 2778990000
Type: IE-SW-SL26M-24TX-2GC-HV
Version:
Layer 2 Network Switch, 19" rack mount, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 24x RJ45 10/100BASE-T(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
 
Order No.: 2779000000
Type: IE-SW-SL26M-24TX-2GC-LV
Version:
Layer 2 Network Switch, 19" rack mount, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 24x RJ45 10/100BASE-T(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
 
Order No.: 2779010000
Type: IE-SW-SL28M-HV
Version:
Layer 2 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
 
Order No.: 2779020000
Type: IE-SW-SL28M-LV
Version:
Layer 2 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
 
Order No.: 2875580000
Type: IE-SW-L3-SL28M-HV
Version:
Layer 3 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
 
Order No.: 2875590000
Type: IE-SW-L3-SL28M-LV
Version:
Layer 3 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
 
Order No.: 2985050000
Type: IE-SWM-SL02-2GC-PRP/HSR
Version:
Media interface module for modular switch, PRP/HSR RedBox, Fast/Gigabit Ethernet, Number of ports: 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), -40 °C...85 °C
 
Order No.: 2779210000
Type: IE-SWM-SL02-2GESFP+
Version:
Media interface module for modular switch, 10-Gigabit Ethernet, Number of ports: 2x 10GBaseSFP+ slot, -40 °C...60 °C
 
Order No.: 2779200000
Type: IE-SWM-SL04-4GESFP
Version:
Media interface module for modular switch, Gigabit Ethernet, Number of ports: 4x 1000BaseSFP slot, -40 °C...85 °C
 
Order No.: 2779220000
Type: IE-SWM-SL04-4GESFP+
Version:
Media interface module for modular switch, 10-Gigabit Ethernet, Number of ports: 4x 10GBaseSFP+ slot, -40 °C...60 °C
 
Order No.: 2779170000
Type: IE-SWM-SL04-4SC
Version:
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x SC Multi-mode, -40 °C...85 °C
 
Order No.: 2779190000
Type: IE-SWM-SL04-4ST
Version:
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x ST Multi-mode, -40 °C...85 °C
 
Order No.: 2779180000
Type: IE-SWM-SL04-4STS
Version:
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x ST Single-mode, -40 °C...85 °C
 
Order No.: 2779140000
Type: IE-SWM-SL08-8GT
Version:
Media interface module for modular switch, Fast/Gigabit Ethernet, Number of ports: 8x RJ45, -40 °C...85 °C
 
Order No.: 2779150000
Type: IE-SWM-SL08-8GESFP
Version:
Media interface module for modular switch, Fast/Gigabit Ethernet, Number of ports: 8x 100/1000BaseSFP Slot, -40 °C...85 °C