Layer 2 Network Switch, 19" rack mount, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 24x RJ45 10/100BASE-T(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
Order No.
2779000000
Type
IE-SW-SL26M-24TX-2GC-LV
GTIN (EAN)
4064675048268
Qty.
1 pc(s).
Dimensions and weights
Depth
262.5 mm
Depth (inches)
10.335 inch
Height
44 mm
Height (inches)
1.732 inch
Width
443.7 mm
Width (inches)
17.468 inch
Net weight
3,600 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...85 °C
Humidity
5 to 95 % (non-condensing)
Environmental Product Compliance
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c, 7a, 7cI
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
EMC conformity and approvals
EMC standards
EN 55032, CISPR 22, FCC Part 15 Subpart B Class A, EN 55035, IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz to 3 GHz: 10 V/m, IEC 61000-4-4 EFT: Power: 4 kV; Signal: 4 kV, IEC 61000-4-6 CS: 10 V
Free fall
IEC 60870-2-2 class Cm
Power Transmission & Distribution Systems acc. to standard
IEEE 1613, IEC 61850-3
Safety standard
SELV according to EN 62368-1
Shock
IEC 60870-2-2 class Cm
Vibration
IEC 60870-2-2 class Cm and class Bm
Environmental conditions
Humidity
5 to 95 % (non-condensing)
Operating altitude
Altitude, max.
2,000 m
Note
in acc. with UL
Altitude, max.
6,000 m
Note
for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max.
85 °C
Operating temperature, min.
-40 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Guarantee
Time interval
5 years
Interfaces
Alarm contact
1 relay output with a current capacity of 1 A at 24 V DC
Console port interface
RS-232 (RJ45 connector)
Fibre-optic ports
100/1000Base SFP Slot
Function reset button
<5 sec: System reboot and set LAN IP to factory Default, >5 sec: Factory default
Number of ports
24x RJ45 10/100BASE-T(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP)
RJ45 ports
10/100BaseT(X) or 10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
MTBF
MTBF
According to Standard
Telcordia SR-332
Operating time (hours), min.
297,924 h
Management features
Device configuration
Webbrowser (HTTP/HTTPS), SNMP v1/v2c/v3, Local serial console port (RS-232 via RJ-45 port), Upload of a configuration file via web-interface or TFTP-Server, Command Line Interface (Telnet/SSH)
Monitoring function
SNMP v1/v2c/v3, Link Layer Discovery Protocol (LLDP), Port mirroring (local, remote), Port statistics, Port monitoring, Syslog, RMON (Remote monitoring), Event based warning via E-Mail, Event based warning via relay, Event based warning via SNMP trap, Ethernet cable diagnostics on RJ-45 ports
Network redundancy
Spanning Tree Protocol (STP), Rapid Spanning Tree Protocol (RSTP), Multiple Spanning Tree Protocol (MSTP), O-Ring (recovery time <10/30 ms at Fast/Gigabit Ethernet interface), O-Chain (recovery time <10/30 ms at Fast/Gigabit Ethernet interface), Link Aggregation Control Protocol (LACP), Fast recovery, Media Redundancy Protocol (MRP-client)
Network traffic filter
Quality of Service (QoS), Tag based VLAN, GVRP (GARP VLAN Registration Protocol), IGMP v2/v3, Traffic Rate Limiting, Differentiated Services Code Point (DSCP), Specific prioritization of GOOSE and Sampled Value messages
VLAN segmentation, Enable/disable ports, TACACS+ and IEEE 802.1X User Authentication, DoS/DDoS auto prevention, Access Control List, DHCP snooping, Loop protection, Management access security via privilege level configuration for different user roles
Time synchronization management
SNTP server, SNTP client, PTPv2
Industrial protocol support
PROFINET device acc. to conformance class B, Modbus/TCP slave, MMS server
Power supply
Connection type
1x 10-pin fork/ring lug connection
Current consumption
Voltage
24 V
Current
0.96 A
Voltage
48 V
Current
0.47 A
Overload current protection
Yes
Reverse polarity protection
Yes
Voltage supply
24 V DC, 48 V DC, 2 redundant isolated inputs
Voltage supply range
Voltage type
DC
Voltage, min.
20 V
Voltage, max.
72 V
Switch characteristics
Bandwidth backplane
8.8 Gbit/s
MAC table size
8 K
Max. number of available VLANs
4,095
Number of IGMP-Groups per VLAN
256
Packet buffer size
4 Mbit
Priority queues
8
VLAN-ID max
4,094
VLAN-ID min
1
Technical data
Housing main material
Metal
Protection degree
IP30
Speed
Fast/Gigabit Ethernet
Switch
managed
Type of mounting
19” rack mounting
Technology
Data switching
Store and Forward
Flow control
IEEE 802.3x flow control
Standard
IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX and 100BASE-FX, IEEE 802.3ab for 1000BASE-T, IEEE 802.3z for 1000BASE-X, IEEE 802.3x for flow control, IEEE 802.3ad for port trunk with LACP, IEEE 802.1D for the Spanning Tree protocol, IEEE 802.1w for Rapid STP, IEEE 802.1s for the Multiple Spanning Tree Protocol (MSTP), IEEE 802.1p for Class of Service, IEEE 802.1Q for VLAN tagging, IEEE 802.1X for authentication, IEEE 802.1AB for Link Layer Discovery protocol (LLDP), IEEE 1588 PTPv2 for time synchronization
Layer 2 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
Layer 2 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
Layer 3 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
Layer 3 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
Media interface module for modular switch, PRP/HSR RedBox, Fast/Gigabit Ethernet, Number of ports: 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), -40 °C...85 °C
Webbrowser (HTTP/HTTPS), SNMP v1/v2c/v3, Local serial console port (RS-232 via RJ-45 port), Upload of a configuration file via web-interface or TFTP-Server, Command Line Interface (Telnet/SSH)
Monitoring function
SNMP v1/v2c/v3, Link Layer Discovery Protocol (LLDP), Port mirroring (local, remote), Port statistics, Port monitoring, Syslog, RMON (Remote monitoring), Event based warning via E-Mail, Event based warning via relay, Event based warning via SNMP trap, Ethernet cable diagnostics on RJ-45 ports
Network redundancy
Spanning Tree Protocol (STP), Rapid Spanning Tree Protocol (RSTP), Multiple Spanning Tree Protocol (MSTP), O-Ring (recovery time <10/30 ms at Fast/Gigabit Ethernet interface), O-Chain (recovery time <10/30 ms at Fast/Gigabit Ethernet interface), Link Aggregation Control Protocol (LACP), Fast recovery, Media Redundancy Protocol (MRP-client)
Network traffic filter
Quality of Service (QoS), Tag based VLAN, GVRP (GARP VLAN Registration Protocol), IGMP v2/v3, Traffic Rate Limiting, Differentiated Services Code Point (DSCP), Specific prioritization of GOOSE and Sampled Value messages
VLAN segmentation, Enable/disable ports, TACACS+ and IEEE 802.1X User Authentication, DoS/DDoS auto prevention, Access Control List, DHCP snooping, Loop protection, Management access security via privilege level configuration for different user roles
Time synchronization management
SNTP server, SNTP client, PTPv2
Industrial protocol support
PROFINET device acc. to conformance class B, Modbus/TCP slave, MMS server
IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX and 100BASE-FX, IEEE 802.3ab for 1000BASE-T, IEEE 802.3z for 1000BASE-X, IEEE 802.3x for flow control, IEEE 802.3ad for port trunk with LACP, IEEE 802.1D for the Spanning Tree protocol, IEEE 802.1w for Rapid STP, IEEE 802.1s for the Multiple Spanning Tree Protocol (MSTP), IEEE 802.1p for Class of Service, IEEE 802.1Q for VLAN tagging, IEEE 802.1X for authentication, IEEE 802.1AB for Link Layer Discovery protocol (LLDP), IEEE 1588 PTPv2 for time synchronization
Layer 2 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
Layer 2 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
Layer 3 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
Layer 3 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
Media interface module for modular switch, PRP/HSR RedBox, Fast/Gigabit Ethernet, Number of ports: 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), -40 °C...85 °C
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.