Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-SW-SL10M-7TX-3GC-HV
         

Icon
Icon
Icon
 

General ordering data

Version Layer 2 Network Switch, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 7x RJ45 10/100BASE-T(X), 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
Order No. 2778950000
Type IE-SW-SL10M-7TX-3GC-HV
GTIN (EAN) 4064675048213
Qty. 1 pc(s).

Dimensions and weights

Depth 148.5 mm
Depth (inches) 5.846 inch
Height 154 mm
Height (inches) 6.063 inch
Width 96.4 mm
Width (inches) 3.795 inch
Net weight 2,000 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI, 7cII
REACH SVHC Lead 7439-92-1, Lead monoxide 1317-36-8
SCIP 9229992a-00b9-4096-8962-200a7f33e289

EMC conformity and approvals

EMC standards EN 55032, CISPR 22, EN 61000-3-2, EN 61000-3-3, FCC Part 15 Subpart B Class A, EN 55035, IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz to 3 GHz: 10 V/m, IEC 61000-4-4 EFT: Power: 4 kV; Signal: 4 kV, IEC 61000-4-6 CS: 10 V, IEC 61000-4-8, IEC 61000-4-11
Free fall IEC 60870-2-2 class Cm
Power Transmission & Distribution Systems acc. to standard IEEE 1613, IEC 61850-3
Safety standard SELV according to EN 62368-1
Shock IEC 60870-2-2 class Cm
Vibration IEC 60870-2-2 class Cm and class Bm

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating altitude
Altitude, max. 2,000 m
Note in acc. with UL
Altitude, max. 6,000 m
Note for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max. 85 °C
Operating temperature, min. -40 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Guarantee

Time interval 5 years

Interfaces

Alarm contact 1 relay output with a current capacity of 1 A at 24 V DC
Console port interface RS-232 (RJ45 connector)
Fibre-optic ports 100/1000Base SFP Slot
Function reset button <5 sec: System reboot, >5 sec: Factory default
Number of ports 7x RJ45 10/100BASE-T(X), 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP)
RJ45 ports 10/100BaseT(X) or 10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port

MTBF

MTBF
According to Standard Telcordia SR-332
Operating time (hours), min. 599,113 h

Management features

Device configuration Webbrowser (HTTP/HTTPS), SNMP v1/v2c/v3, Local serial console port (RS-232 via RJ-45 port), Upload of a configuration file via web-interface or TFTP-Server, Command Line Interface (Telnet/SSH)
Monitoring function SNMP v1/v2c/v3, Link Layer Discovery Protocol (LLDP), Port mirroring, Port statistics, Port monitoring, Syslog, RMON (Remote monitoring), Event based warning via E-Mail, Event based warning via relay, Event based warning via SNMP trap
Network redundancy Spanning Tree Protocol (STP), Rapid Spanning Tree Protocol (RSTP), Multiple Spanning Tree Protocol (MSTP), O-Ring (recovery time <10/30 ms at Fast/Gigabit Ethernet interface), O-Chain (recovery time <10/30 ms at Fast/Gigabit Ethernet interface), Link Aggregation Control Protocol (LACP), Fast recovery
Network traffic filter Quality of Service (QoS), Class of Service (CoS), Type of Service (ToS), Differentiated Services Code Point (DSCP), Port based VLAN, Tag based VLAN, GVRP (GARP VLAN Registration Protocol), IGMP v2/v3, Multicast VLAN Registration (MVR), Traffic Rate Limiting
IP-address management Static, DHCP-Client, DHCP-Server (port based, pool-based), DHCP Option 82, DHCP-Relay
Security functions VLAN segmentation, Enable/disable ports, TACACS+ and IEEE 802.1X User Authentication, Access control (port based via IEEE 802.1X), Access control list (IP-based), Access control list (MAC-based), Management access security via secure IP-list and configuration of allowed access methods (web-interface, telnet, SSH), Loop protection
Time synchronization management NTP server, SNTP client
Industrial protocol support Modbus/TCP slave, PROFINET device acc. to conformance class A

Power supply

Connection type 2x 3-pin fork/ring lug connection
Current consumption
Voltage 110 V
Current 0.181 A
Voltage 220 V
Current 0.127 A
Overload current protection Yes
Reverse polarity protection Yes
Voltage supply 110/220 V DC, 110/220 V AC, 2 redundant isolated inputs
Voltage supply range
Voltage type DC
Voltage, min. 88 V
Voltage, max. 373 V
Voltage type AC
Voltage, min. 85 V
Voltage, max. 264 V

Switch characteristics

Bandwidth backplane 7.4 Gbit/s
IGMP-Groups 1,024 
MAC table size 8 K
Max. number of available VLANs 4,095 
Packet buffer size 1 Mbit
Priority queues
VLAN-ID max 4,094 
VLAN-ID min

Technical data

Housing main material Metal
Protection degree IP30
Speed Fast/Gigabit Ethernet
Switch managed
Type of mounting DIN rail

Technology

Data switching Store and Forward
Flow control IEEE 802.3x flow control
Standard IEEE 802.3 for 10BASE-T, IEEE 802.3u for 100BASE-TX and 100BASE-FX, IEEE 802.3ab for 1000BASE-T, IEEE 802.3z for 1000BASE-X, IEEE 802.3x for flow control, IEEE 802.3ad for port trunk with LACP, IEEE 802.1D for the Spanning Tree protocol, IEEE 802.1w for Rapid STP, IEEE 802.1D-2004 for RSTP:2004 (Rapid Spanning Tree Protocol 2004), IEEE 802.1s for the Multiple Spanning Tree Protocol (MSTP), IEEE 802.1p for Class of Service, IEEE 802.1Q for VLAN tagging, IEEE 802.1X for authentication, IEEE 802.1AB for Link Layer Discovery protocol (LLDP)

Downloads

Classifications

ETIM 6.0 EC000734
ETIM 7.0 EC000734
ETIM 8.0 EC000734
ETIM 9.0 EC000734
ECLASS 9.0 19-17-01-06
ECLASS 9.1 19-17-01-06
ECLASS 10.0 19-17-04-01
ECLASS 11.0 19-17-04-01
ECLASS 12.0 19-17-04-01
ECLASS 13.0 19-17-04-01
ECLASS 14.0 19-17-04-01

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 2778960000
Type: IE-SW-SL10M-7TX-3GC-LV
Version:
Layer 2 Network Switch, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 7x RJ45 10/100BASE-T(X), 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
 
Order No.: 2778970000
Type: IE-SW-SL20M-8GT-12GESFP-HV
Version:
Layer 2 Network Switch, managed, Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, IP30, -40 °C...85 °C
 
Order No.: 2778980000
Type: IE-SW-SL20M-8GT-12GESFP-LV
Version:
Layer 2 Network Switch, managed, Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, IP30, -40 °C...85 °C
 
Order No.: 2778990000
Type: IE-SW-SL26M-24TX-2GC-HV
Version:
Layer 2 Network Switch, 19" rack mount, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 24x RJ45 10/100BASE-T(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
 
Order No.: 2779000000
Type: IE-SW-SL26M-24TX-2GC-LV
Version:
Layer 2 Network Switch, 19" rack mount, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 24x RJ45 10/100BASE-T(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
 
Order No.: 2779010000
Type: IE-SW-SL28M-HV
Version:
Layer 2 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
 
Order No.: 2779020000
Type: IE-SW-SL28M-LV
Version:
Layer 2 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
 
Order No.: 2875580000
Type: IE-SW-L3-SL28M-HV
Version:
Layer 3 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
 
Order No.: 2875590000
Type: IE-SW-L3-SL28M-LV
Version:
Layer 3 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
 
Order No.: 2985050000
Type: IE-SWM-SL02-2GC-PRP/HSR
Version:
Media interface module for modular switch, PRP/HSR RedBox, Fast/Gigabit Ethernet, Number of ports: 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), -40 °C...85 °C
 
Order No.: 2779210000
Type: IE-SWM-SL02-2GESFP+
Version:
Media interface module for modular switch, 10-Gigabit Ethernet, Number of ports: 2x 10GBaseSFP+ slot, -40 °C...60 °C
 
Order No.: 2779200000
Type: IE-SWM-SL04-4GESFP
Version:
Media interface module for modular switch, Gigabit Ethernet, Number of ports: 4x 1000BaseSFP slot, -40 °C...85 °C
 
Order No.: 2779220000
Type: IE-SWM-SL04-4GESFP+
Version:
Media interface module for modular switch, 10-Gigabit Ethernet, Number of ports: 4x 10GBaseSFP+ slot, -40 °C...60 °C
 
Order No.: 2779170000
Type: IE-SWM-SL04-4SC
Version:
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x SC Multi-mode, -40 °C...85 °C
 
Order No.: 2779160000
Type: IE-SWM-SL04-4SCS
Version:
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x SC Single-mode, -40 °C...85 °C
 
Order No.: 2779190000
Type: IE-SWM-SL04-4ST
Version:
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x ST Multi-mode, -40 °C...85 °C
 
Order No.: 2779180000
Type: IE-SWM-SL04-4STS
Version:
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x ST Single-mode, -40 °C...85 °C
 
Order No.: 2779140000
Type: IE-SWM-SL08-8GT
Version:
Media interface module for modular switch, Fast/Gigabit Ethernet, Number of ports: 8x RJ45, -40 °C...85 °C
 
Order No.: 2779150000
Type: IE-SWM-SL08-8GESFP
Version:
Media interface module for modular switch, Fast/Gigabit Ethernet, Number of ports: 8x 100/1000BaseSFP Slot, -40 °C...85 °C