Photovoltaics, Combiner Box, Fireman's switch, 2 MPP's, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C, 1100 V
Order No.
2778880000
Type
PVN1M2I4S1FXVXO1TXPX11
GTIN (EAN)
4064675047636
Qty.
1 pc(s).
Dimensions and weights
Depth
132 mm
Depth (inches)
5.197 inch
Height
370 mm
Height (inches)
14.567 inch
Width
200 mm
Width (inches)
7.874 inch
Net weight
2,534 g
Temperatures
Ambient temperature
-20 °C...+50 °C
Humidity
5...95 %, no condensation
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
bdab5698-6a20-4370-8e28-8810d882d01a
Approvals and norms
Approvals
EN 61439-2, IEC 61439-2, OVE-Directive R 11-1:2022-05-01
Guarantee
Time interval
5 years
Electrical characteristics
Current per Maximum Power Point, max.
30 A
Rated DC current per connection
Current per string, max.
30 A
Rated short-term current resistance
Rated current
37.5 A
Rated DC voltage
1,100 V
Switching disconnector capacity
IEC 60947-3, DC-PV1
Enclosure
Connection type string
Plug WM4C
Enclosure attachment
Via mounting foots
Impact resistance
IK08 in accordance with IEC 62208, IK10 in accordance with IEC 62262
Insulating material
Polyester glass-fibre reinforced, Polycarbonate
Protection class
II
Switch disconnector execution
Remote disconnector inside enclosure
Type of mounting
Wall mounting, 4 screws
General data
Installation location
Protected outdoor area (>1 km from sea)
Protection degree
IP65
Inputs
Amount of maximum power points
2 MPP
DC Input + & -
Wire connection
Type of connection
WM4C plug-in connector
Compatible cable crossection
EN 50618:2015
Wire cross-section, min.
4 mm²
Wire cross-section, max.
6 mm²
Fuse type
Neither fuse cartridge nor holder
Max. number of DC inputs
per Maximum Power Point 2 inputs connected in parallel
Outputs
DC Output + & -
Wire connection
Type of connection
WM4C plug-in connector
Compatible cable crossection
TÜV 2 Pfg1169/08.07
Wire cross-section, min.
4 mm²
Wire cross-section, max.
6 mm²
Max. number of DC outputs
per Maximum Power Point 1 output
Remote disconnector
Automatic reclosing after voltage drop
Yes
Number of operating cycles
10,000
Control voltage
100 V AC - 250 V AC 50/60Hz
Remote disconnector auxiliary contact
Cable entry
Number of cable entries
1
Wire connection
Type of connection
Screw terminal connectors
Flexible, max. H05(07) V-K
1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max.
1.5 mm²
Remote disconnector control contact
Cable entry
Number of cable entries
1
Wire connection
Type of connection
Screw terminal connectors
Flexible, max. H05(07) V-K
1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max.
1.5 mm²
Type of power circuit disconnection
Under voltage tripping or manual switch operation
Turn-off time
1.5 s
Important note
Product information
Intended use of the UPS: This UPS has been especially developed as a safety device for direct current (DC) photovoltaic installations. The DC disconnect switch is used to disconnect the connected strings of the installation in case of an emergency situation. Such an emergency situation could be in case of fire.
Normal operation: The UPS will automatically switch to the off position, breaking the DC connection between the solar panels and the inverter, after the AC power to the UPS is interrupted for longer than five seconds. The UPS will automatically switch to the on position, restoring the DC connection between the solar panels and the inverter, once the AC power to the UPS is restored longer than five seconds.
Special Operation: If the temperature inside the UPS enclosure exceeds the 100°C, the UPS will automatically switch to OFF to protect the internal components and create a safe situation. When the installation is checked and the UPS is not affected, the UPS can be switched ON again by removal and re-applying the AC voltage to the UPS. The UPS will also automatically switch to OFF if there is an internal failure. If this occurs please try to reset the UPS by removal and re-applying the AC voltage to the UPS.
Emergency switch not included.The SCIP number was assigned due to a lead content of more than 0.1 % of the net weight.
Safe use instruction according to ECHA: The identification of the hazardous substance is sufficient to allow safe use of the article throughout its life cycle, including the service life, disassembly and waste/recycling phase
Automatic ON and OFF switching fireman switch for the connection to 2 MPP tracker in the inverter.
Suitable for remote disconnection of the DC side by the fire department.
Max. string voltage Uoc: 1100V
MPP1:
2 inputs, connection via WM4 C connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063
1 output, connection via WM4 C connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063
MPP2:
identical to MPP1
DC fireman switch:
Switching off by undervoltage tripping.
Automatic reconnection after the control voltage (230 V AC) is applied again.
With signal contact.
Connection of the fireman switch control line 230 VAC via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm².
Connection of the signal contact 24 VDC via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm².
Protection class: IP65.
All built into a glas fibre reinforced polyester housing. Dimensions HxWxD: 370x200x132mm.
Approval according to low voltage switchgear IEC 61439-1:2011 and EN 61439-2:2011
Approvals
Approvals
Related products:
Amount of maximum power points:
Connection type string:
Amount of maximum power points:
1 MPP
Order No.:
2778860000
Type:
PVN1M1I2S1FXVXO1TXPX11
Requirements class:
Connection type string:
Plug WM4C
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C, 1100 V
Intended use of the UPS: This UPS has been especially developed as a safety device for direct current (DC) photovoltaic installations. The DC disconnect switch is used to disconnect the connected strings of the installation in case of an emergency situation. Such an emergency situation could be in case of fire.
Normal operation: The UPS will automatically switch to the off position, breaking the DC connection between the solar panels and the inverter, after the AC power to the UPS is interrupted for longer than five seconds. The UPS will automatically switch to the on position, restoring the DC connection between the solar panels and the inverter, once the AC power to the UPS is restored longer than five seconds.
Special Operation: If the temperature inside the UPS enclosure exceeds the 100°C, the UPS will automatically switch to OFF to protect the internal components and create a safe situation. When the installation is checked and the UPS is not affected, the UPS can be switched ON again by removal and re-applying the AC voltage to the UPS. The UPS will also automatically switch to OFF if there is an internal failure. If this occurs please try to reset the UPS by removal and re-applying the AC voltage to the UPS.
Emergency switch not included.The SCIP number was assigned due to a lead content of more than 0.1 % of the net weight.
Safe use instruction according to ECHA: The identification of the hazardous substance is sufficient to allow safe use of the article throughout its life cycle, including the service life, disassembly and waste/recycling phase
Automatic ON and OFF switching fireman switch for the connection to 2 MPP tracker in the inverter.
Suitable for remote disconnection of the DC side by the fire department.
Max. string voltage Uoc: 1100V
MPP1:
2 inputs, connection via WM4 C connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063
1 output, connection via WM4 C connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063
MPP2:
identical to MPP1
DC fireman switch:
Switching off by undervoltage tripping.
Automatic reconnection after the control voltage (230 V AC) is applied again.
With signal contact.
Connection of the fireman switch control line 230 VAC via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm².
Connection of the signal contact 24 VDC via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm².
Protection class: IP65.
All built into a glas fibre reinforced polyester housing. Dimensions HxWxD: 370x200x132mm.
Approval according to low voltage switchgear IEC 61439-1:2011 and EN 61439-2:2011
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.