Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PVN1M1I2S1FXVXO1TXPX11
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Photovoltaics, Combiner Box, Fireman's switch, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C, 1100 V
Order No. 2778860000
Type PVN1M1I2S1FXVXO1TXPX11
GTIN (EAN) 4064675047612
Qty. 1 pc(s).

Dimensions and weights

Depth 132 mm
Depth (inches) 5.197 inch
Height 370 mm
Height (inches) 14.567 inch
Width 200 mm
Width (inches) 7.874 inch
Net weight 2,264 g

Temperatures

Ambient temperature -20 °C...+50 °C
Humidity 5...95 %, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP bdab5698-6a20-4370-8e28-8810d882d01a

Approvals and norms

Approvals EN 61439-2, IEC 61439-2, OVE-Directive R 11-1:2022-05-01

Guarantee

Time interval 5 years

Electrical characteristics

Current per Maximum Power Point, max. 30 A
Rated DC current per connection
Current per string, max. 30 A
Rated short-term current resistance
Rated current 37.5 A
Rated DC voltage 1,100 V
Switching disconnector capacity IEC 60947-3, DC-PV1

Enclosure

Connection type string Plug WM4C
Enclosure attachment Via mounting foots
Impact resistance IK08 in accordance with IEC 62208, IK10 in accordance with IEC 62262
Insulating material Polyester glass-fibre reinforced, Polycarbonate
Protection class II
Switch disconnector execution Remote disconnector inside enclosure
Type of mounting Wall mounting, 4 screws

General data

Installation location Protected outdoor area (>1 km from sea)
Protection degree IP65

Inputs

Amount of maximum power points 1 MPP
DC Input + & -
Wire connection
Type of connection WM4C plug-in connector
Compatible cable crossection EN 50618:2015
Wire cross-section, min. 4 mm²
Wire cross-section, max. 6 mm²
Fuse type Neither fuse cartridge nor holder
Max. number of DC inputs per Maximum Power Point 2 inputs connected in parallel

Outputs

DC Output + & -
Wire connection
Type of connection WM4C plug-in connector
Compatible cable crossection TÜV 2 Pfg1169/08.07
Wire cross-section, min. 4 mm²
Wire cross-section, max. 6 mm²
Max. number of DC outputs per Maximum Power Point 1 output

Remote disconnector

Automatic reclosing after voltage drop Yes
Number of operating cycles 10,000 
Control voltage 100 V AC - 250 V AC 50/60Hz
Remote disconnector auxiliary contact
Cable entry
Number of cable entries 1
Wire connection
Type of connection Screw terminal connectors
Flexible, max. H05(07) V-K 1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 1.5 mm²
Remote disconnector control contact
Cable entry
Number of cable entries 1
Wire connection
Type of connection Screw terminal connectors
Flexible, max. H05(07) V-K 1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 1.5 mm²
Type of power circuit disconnection Under voltage tripping or manual switch operation
Turn-off time 1.5 s

Important note

Product information Intended use of the UPS: This UPS has been especially developed as a safety device for direct current (DC) photovoltaic installations. The DC disconnect switch is used to disconnect the connected strings of the installation in case of an emergency situation. Such an emergency situation could be in case of fire.

Normal operation: The UPS will automatically switch to the off position, breaking the DC connection between the solar panels and the inverter, after the AC power to the UPS is interrupted for longer than five seconds. The UPS will automatically switch to the on position, restoring the DC connection between the solar panels and the inverter, once the AC power to the UPS is restored longer than five seconds. 

Special Operation: If the temperature inside the UPS enclosure exceeds the 100°C, the UPS will automatically switch to OFF to protect the internal components and create a safe situation. When the installation is checked and the UPS is not affected, the UPS can be switched ON again by removal and re-applying the AC voltage to the UPS. The UPS will also automatically switch to OFF if there is an internal failure. If this occurs please try to reset the UPS by removal and re-applying the AC voltage to the UPS. 

Emergency switch not included.The SCIP number was assigned due to a lead content of more than 0.1 % of the net weight.

Safe use instruction according to ECHA:
The identification of the hazardous substance is sufficient to allow safe use of the article throughout its life cycle, including the service life, disassembly and waste/recycling phase

Downloads

Classifications

ETIM 6.0 EC002928
ETIM 7.0 EC002928
ETIM 8.0 EC003857
ETIM 9.0 EC003857
ECLASS 9.0 22-57-92-03
ECLASS 9.1 22-57-02-90
ECLASS 10.0 22-57-02-90
ECLASS 11.0 22-57-02-92
ECLASS 12.0 22-57-02-92
ECLASS 13.0 22-57-02-92

Tender specification sheets

Long specification

Automatic ON and OFF switching fireman switch for the connection to 1 MPP tracker in the inverter.
Suitable for remote disconnection of the DC side by the fire department.
Max. string voltage Uoc: 1100V

MPP1:
2 inputs, connection via WM4 C connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063
1 output, connection via WM4 C connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063

DC fireman switch:
Switching off by undervoltage tripping.
Automatic reconnection after the control voltage (230 V AC) is applied again.
With signal contact.

Connection of the fireman switch control line 230 VAC via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm².
Connection of the signal contact 24 VDC via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm².
Protection class: IP65.
All built into a glas fibre reinforced polyester housing. Dimensions HxWxD: 370x200x132mm.

Approval according to low voltage switchgear IEC 61439-1:2011 and EN 61439-2:2011

Approvals

Approvals CE

Related products

Amount of maximum power points:
Connection type string:
Amount of maximum power points: 1 MPP
Order No.: 2888520000
Type: PVN1M1I2S1FXVXO2TXPX11
Requirements class:
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2, 1100 V
 
Amount of maximum power points: 1 MPP
Order No.: 2778850000
Type: PVN1M1I2S1FXVXO0TXPX11
Requirements class:
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1 MPP, 2 Inputs / 1 Output per MPP, Remote disconnector, Cable gland, 1100 V
 
Amount of maximum power points: 2 MPP
Order No.: 8000114374
Type: PVC DC 2I 1O 2MPP RD SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, WM4C
 
Amount of maximum power points: 2 MPP
Order No.: 8000098970
Type: PVC DC 2I 1O 2MPP RD SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, MC4-Evo 2
Additional text:
0000011000
 
Amount of maximum power points: 2 MPP
Order No.: 2778880000
Type: PVN1M2I4S1FXVXO1TXPX11
Requirements class:
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, Fireman's switch, 2 MPP's, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C, 1100 V
 
Amount of maximum power points: 2 MPP
Order No.: 2888530000
Type: PVN1M2I4S1FXVXO2TXPX11
Requirements class:
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, Fireman's switch, 2 MPP's, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2, 1100 V
 
Amount of maximum power points: 2 MPP
Order No.: 2778870000
Type: PVN1M2I4S1FXVXO0TXPX11
Requirements class:
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, Fireman's switch, 2 MPP's, 2 Inputs / 1 Output per MPP, Remote disconnector, Cable gland, 1100 V
 
Amount of maximum power points: 4 MPP
Order No.: 8000115472
Type: PVC DC 2I 1O 4MPP RD WM4 11
Requirements class:
Connection type string: Plug WM4C
Version:
Photovoltaics, Fireman's switch, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C
 
Amount of maximum power points: 4 MPP
Order No.: 8000111429
Type: PVC DC 2I 1O 4MPP RD EVO 11
Requirements class:
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Fireman's switch, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2
 
Amount of maximum power points: 4 MPP
Order No.: 8000115470
Type: PVC DC 2I 1O 4MPP RD SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, WM4C
 
Amount of maximum power points: 4 MPP
Order No.: 8000110665
Type: PVC DC 2I 1O 4MPP RD SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Remote disconnector, MC4-Evo 2
 
Amount of maximum power points: 6 MPP
Order No.: 8000115473
Type: PVC DC 2I 1O 6MPP RD WM4 11
Requirements class:
Connection type string: Plug WM4C
Version:
Photovoltaics, Fireman's switch, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, WM4C
 
Amount of maximum power points: 6 MPP
Order No.: 8000111430
Type: PVC DC 2I 1O 6MPP RD EVO 11
Requirements class:
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Fireman's switch, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, MC4-Evo 2
 
Amount of maximum power points: 6 MPP
Order No.: 8000115471
Type: PVC DC 2I 1O 6MPP RD SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, Surge protection I / II, WM4C
 
Amount of maximum power points: 6 MPP
Order No.: 8000111274
Type: PVC DC 2I 1O 6MPP RD SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, Fireman's switch, 1100 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Remote disconnector, Surge protection I / II, MC4-Evo 2