Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAKDU 6N
         

Icon
 

General ordering data

Version Feed-through terminal block, Screw connection, grey, 6 mm², 41 A, 800 V, Number of connections: 2, Number of levels: 1, V-0, PA 66/6, 120 °C
Order No. 2776680000
Type SAKDU 6N
GTIN (EAN) 4064675044161
Qty. 100 pc(s).

Dimensions and weights

Depth 46.35 mm
Depth (inches) 1.825 inch
Height 45 mm
Height (inches) 1.772 inch
Width 7.9 mm
Width (inches) 0.311 inch
Net weight 12.84 g

Temperatures

Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material PA 66/6
Colour grey
UL 94 flammability rating V-0

System specifications

End cover plate required Yes
Number of levels
Number of clamping points per level
Levels cross-connected internally No

Additional technical data

Type of mounting Snap-on

Conductors for clamping (rated connection)

Clamping range, max. 6 mm²
Clamping range, min. 0.5 mm²
Clamping screw M 3.5
Connection cross-section, stranded, max. 6 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A5
Number of connections
Stripping length 12 mm
Tightening torque, max. 1.2 Nm
Tightening torque, min. 0.8 Nm
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 22
Wire connection cross section, finely stranded, max. 6 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 6 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 22

Rating data

Rated cross-section 6 mm²
Rated voltage 800 V
Rated DC voltage 800 V
Rated current 41 A
Current at maximum wires 41 A
Volume resistance according to IEC 60947-7-x 0.78 mΩ
Rated impulse withstand voltage 8 kV
Pollution severity 3
Surge voltage category III

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01
ECLASS 14.0 27-25-01-01

Approvals

Approvals CE