Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CH-SMC-00.33-VCC180
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Smart Metering Cable Assemblies, 6 kV, Pin, Socket connector, IP20, 600 V, KB PUR US 2X1.5 GY XX 6KV, 0.33 m
Order No. 2775840033
Type CH-SMC-00.33-VCC180
GTIN (EAN) 4064675041535
Qty. 10 pc(s).

Dimensions and weights

Net weight 5.6 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General Technical Data

Number of poles 2
Protection degree IP20
Rated current 18.5 A
Rated impulse withstand voltage 6 kV
Rated voltage 600 V

Technical Specifications Connector

Connector
Number of poles 2
Number of poles 2
Type Female

Technical specifications for cable

Bending radius, min., moving 15 x cable diameter
Bending radius, min., stationary 10 x cable diameter
Cable Material PUR/ TPE
Cable length 0.33 m
Core cross-section 1.5 mm²
Halogen No
Insulation PP
Line type KB PUR US 2X1.5 GY XX 6KV
Number of wires
Outside diameter 6.4 mm ± 0.25 mm
Sheathing colour grey
Shielded No
Temperature range, moving, max. 90 °C
Temperature range, moving, min. -25 °C
Temperature range, stationary, max. 90 °C
Temperature range, stationary, min. -40 °C

Downloads

Classifications

ETIM 6.0 EC001576
ETIM 7.0 EC001576
ETIM 8.0 EC001576
ETIM 9.0 EC001576
ETIM 10.0 EC001576
ECLASS 9.0 27-06-04-02
ECLASS 9.1 27-06-91-90
ECLASS 10.0 27-06-04-02
ECLASS 11.0 27-06-04-02
ECLASS 12.0 27-06-04-02
ECLASS 13.0 27-06-04-02
ECLASS 14.0 27-06-04-02
ECLASS 15.0 27-06-04-02

Approvals

ROHS Conform

Related products

Order No.: 2853620033
Type: CH-SMC-00.33-OVP180
Version:
Smart Metering Cable Assemblies, 6 kV, Pin, Socket connector, IP20, 600 V, KB PUR US 2X1.5 GY XX 6KV, 0.33 m
 
Order No.: 2775880033
Type: CH-SMC-00.33-VC180
Version:
Smart Metering Cable Assemblies, 6 kV, Pin, Socket connector, IP20, 600 V, KB PUR US 2X1.5 GY XX 6KV, 0.33 m
 
Order No.: 2853620080
Type: CH-SMC-00.80-OVP180
Version:
Smart Metering Cable Assemblies, 6 kV, Pin, Socket connector, IP20, 600 V, KB PUR US 2X1.5 GY XX 6KV, 0.33 m
 
Order No.: 2775880080
Type: CH-SMC-00.80-VC180
Version:
Smart Metering Cable Assemblies, 6 kV, Pin, IP20, 600 V, KB PUR US 2X1.5 GY XX 6KV, 0.8 m