Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU AC I 1 R 275/25 LCF MB
         

Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, Surge protection, Leakage-current-free, with remote contact, Single-phase, TN
Order No. 2774940000
Type VPU AC I 1 R 275/25 LCF MB
GTIN (EAN) 4064675038863
Qty. 1 pc(s).

Dimensions and weights

Depth 71 mm
Depth (inches) 2.795 inch
Height 99 mm
Height (inches) 3.898 inch
Width 35 mm
Width (inches) 1.378 inch
Net weight 57 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C
Humidity 5 - 95% rel. humidity

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Connection data, remote alert

Connection type Screw connection: pluggable
Cross-section for connected wire, solid core, max. 1.5 mm²
Cross-section for connected wire, solid core, min. 0.14 mm²
Max. torque 0.25 Nm
Stripping length 8 mm

General data

Number of poles 1
Protection degree IP20 in installed state
Colour grey

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category II

Rated data IEC / EN

Discharge current Imax (8/20µs) wire-PE 100 kA
Discharge current In (8/20µs) wire-PE 25 kA
Energy coordination (≤10 m) Type I, Type II, Type III
Follow-on current extinguishing capability Ifi Not available due for technical reasons
Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Fuse No Fuse neccessary ≤250 A gG, 250 A gL (if back up fuse > 250 A)
Leakage current at Un 1 µA
Lightning test current Iimp (10/350 µs) (L-PE) 25 kA
Low voltage network Single-phase, TN
Max. continuous voltage, Uc (AC) 275 V
Number of poles 1
PE conductor current IPE 1 µA
Protection level Up at IN (L/N-PE) ≤ 1.5 kV
Rated load current IL 100 A
Rated voltage (AC) 230 V
Requirements category acc. to IEC 61643-11 Type I, Type II
Requirements class, acc. to EN 61643-11 T1, T2
Response time ≤ 25 ns
SPD type T1, T2
Short-circuit current rating ISCCR 50 kA
Signalling contact 250 V 1A 1CO
Standards IEC 61643-11, EN 61643-11
Temporary surge voltage (over-voltage) - TOV 438 V
Voltage type AC

Connection data

Stripping length 18 mm
Wire connection method Clamping yoke
Type of connection Screw connection
Stripping length, rated connection 18 mm
Tightening torque, min. 3 Nm
Tightening torque, max. 4.5 Nm
Clamping range, rated connection 16 mm²
Clamping range, min. 1.5 mm²
Clamping range, max. 35 mm²
Wire cross-section, solid, min. 1.5 mm²
Wire cross-section, solid, max. 35 mm²
Wire connection cross section, finely stranded, min. 1.5 mm²
Wire connection cross section, finely stranded, max. 25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 35 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection cross-section, stranded, max. 35 mm²

Electrical data

Voltage type AC

Guarantee

Time interval 5 years

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90
ECLASS 14.0 27-17-90-90

Approvals

Approvals CE
ROHS Conform

Related products

Type of connection: Screw connection
Order No.: 2775000000
Type: VPU AC I 1+1 R 275/25 LCF MB
Version:
Surge voltage arrester, Low voltage, Surge protection, Leakage-current-free, with remote contact, Single-phase, TN, TT, IT with N, IT without N
 
Type of connection: Screw connection
Order No.: 2774950000
Type: VPU AC I 2 R 275/25 LCF MB
Version:
Surge voltage arrester, Low voltage, Surge protection, Leakage-current-free, with remote contact, Single-phase, TN-S
 
Type of connection: Screw connection
Order No.: 2774960000
Type: VPU AC I 3 R 275/25 LCF MB
Version:
Surge voltage arrester, Low voltage, Surge protection, Leakage-current-free, with remote contact, TN-C
 
Type of connection: Screw connection
Order No.: 2638070000
Type: VPU AC I 3+1 R 275/25 LCF MB
Version:
Surge voltage arrester, Low voltage, Surge protection, Leakage-current-free, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
 
Type of connection: Screw connection
Order No.: 2774990000
Type: VPU AC I 4 R 275/25 LCF MB
Version:
Surge voltage arrester, Low voltage, Surge protection, Leakage-current-free, with remote contact, TN-C-S, TN-S