Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Selection guide by application
Selection guide by special loads
TOPL 24-110VDC 5-110VDC0.25A TRAK
         

Icon
Icon
Icon
Icon
 

General ordering data

Version TERMSERIES-compact, Solid-state relay, Rated control voltage: 24...110 V DC -30 / +25 % , Rated switching voltage: 5...110 V DC, Continuous current: 250 mA, PUSH IN
Order No. 2773600000
Type TOPL 24-110VDC 5-110VDC0.25A TRAK
GTIN (EAN) 4064675037378
Qty. 10 pc(s).

Dimensions and weights

Depth 62.5 mm
Depth (inches) 2.461 inch
Height 89.4 mm
Height (inches) 3.52 inch
Width 6.4 mm
Width (inches) 0.252 inch
Net weight 27.2 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...70 °C
Humidity 5-85% relative humidity, Tu = 40°C, without condensation

Probability of failure

MTTF 2,551 a

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI
REACH SVHC Lead 7439-92-1

Control side

Rated control voltage 24...110 V DC -30 / +25 %
Rated control voltage (control input) 24...110 V DC -30 / +25 %
Rated current DC 1.9 mA @ 24 V DC, 3.2 mA @ 110 V DC
Power rating 46 mW @ 24 V DC, 352 mW @ 110 V DC
Status indicator Green LED
Protective circuit Reverse polarity protection
Input frequency 10 Hz

Load side

Rated switching voltage 5...110 V DC
Continuous current 0.25 A
Max. switching frequency at rated load 0.1 Hz
Inrush current 3.4 mA @ 24 V DC, 11.4 mA @ 110 V DC
Switch-on delay <4 ms
Switch-off delay <150 ms
Protective circuit, load side Suppressor diode, Free-wheeling diode
Contact type NO contact (Transistor)

General data

Operating altitude ≤ 2000 m, above sea level
Version for railway applications
Rail TS 35
Test button available No
Mechanical switch position indicator No
Colour black
UL 94 flammability rating V-0
UL94 flammability rating component
Component Housing
UL94 flammability rating V-0
Component Relay status indicator
UL94 flammability rating V-0
Component Pusher
UL94 flammability rating V-0

Insulation coordination

Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side 8 mm
Dielectric strength for control side - load side 2.5 kVeff
Type of isolation at input and output reinforced insulation
Dielectric strength to mounting rail 4 kVeff / 1 Min.
Impulse withstand voltage 6 kV (1.2/50 µs)
Protection degree IP20

Connection data

Stripping length 9 mm
Wire connection method PUSH IN
Stripping length, rated connection 9 mm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.14 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 14
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, min. (AWG) AWG 26
Wire cross-section, solid, max. (AWG) AWG 14
Wire connection cross section, finely stranded, min. 0.35 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, finely stranded, max. (AWG) AWG 14
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.14 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 1.5 mm²
Blade size 0.6 x 3.5 mm

Downloads

Classifications

ETIM 6.0 EC001504
ETIM 7.0 EC001504
ETIM 8.0 EC001504
ETIM 9.0 EC001504
ETIM 10.0 EC001504
ECLASS 9.0 27-37-16-04
ECLASS 9.1 27-37-16-04
ECLASS 10.0 27-37-16-04
ECLASS 11.0 27-37-16-04
ECLASS 12.0 27-37-16-04
ECLASS 13.0 27-37-16-04
ECLASS 14.0 27-37-16-04
ECLASS 15.0 27-37-16-04

Approvals

Approvals CE UKCA

Related products

There are no products in this group.