Modular housing, OMNIMATE Housing - series CH20M Agate grey, Housing base, Recess in detent foot area for BUS contact, Width: 6.1 mm
Order No.
2771420000
Type
CH20M6 BP 4P-4P BUS AGY LF 1 1293807
GTIN (EAN)
4064675032151
Qty.
50 pc(s).
Dimensions and weights
Depth
114.3 mm
Depth (inches)
4.5 inch
Height
110.7 mm
Height (inches)
4.358 inch
Width
6.1 mm
Width (inches)
0.24 inch
Net weight
1.76 g
Environmental Product Compliance
REACH SVHC
/
Material data
Comparative Tracking Index (CTI)
400 ≤ CTI <600
Insulating material
PBT
Insulating material group
II
UL 94 flammability rating
V-0
General data
Colour
Agate grey
Colour chart (similar)
RAL 7038
Encapsulation option
No
Protection degree
IP20 in installed state
Rail
TS 35
Assembly properties
Number of PCBs, max.
1
Number of connection levels, max.
8
Number of poles, max.
8
Height of components on the PCB, max.
3.5 mm
Type of assembly of the PCB
one-sided
Mechanical tests
According to Standard
DIN EN 61373:1999 (shock and vibration)
Test conditions
50g additional weight on the PCB, with endbrackets WEW 35/1 (1059000000), four housings installed in a row
Proved axles
X, Y, Z
Shock test
General test advices
All mechanical tests were tested on examplary setup, or in view of depending regulation. The specified results do not replace approval relevant tests. They are just orientation values.
50g additional weight on the PCB, with endbrackets WEW 35/1 (1059000000), four housings installed in a row
Proved axles
X, Y, Z
Shock test
General test advices
All mechanical tests were tested on examplary setup, or in view of depending regulation. The specified results do not replace approval relevant tests. They are just orientation values.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.