Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
DRL373615L
         

Icon
Icon
Icon
 

General ordering data

Version D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
Order No. 2765440000
Type DRL373615L
GTIN (EAN) 4064675076759
Qty. 10 pc(s).

Dimensions and weights

Depth 36 mm
Depth (inches) 1.417 inch
Height 28 mm
Height (inches) 1.102 inch
Width 31.5 mm
Width (inches) 1.24 inch
Net weight 57.8 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature -25 °C...55 °C
Humidity 35 % to 85 % relative humidity level

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Rated data UL

Certificate No. (cURus) E312083

Control side

Rated control voltage 115 V AC
Rated current AC 16 mA
Power rating 2 VA
Coil resistance 2500 Ω ± 10 %
Status indicator red LED

Load side

Rated switching voltage 250 V AC
Continuous current 10 A
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, AC 250 V
Inrush current 50 A / 50 ms
AC switching capacity (resistive), max. 2500 VA
DC switching capacity (resistive), max. 300 W @ 24 V
Switch-on delay < 20 ms
Switch-off delay < 20 ms
Contact type 3 CO contact (AgSnO)
Mechanical service life 10 x 106 switching cycles
Min. switching power 10 mA @ 12 V

General data

Test button available No
Mechanical switch position indicator Yes
Colour Transparent
UL94 flammability rating component
Component Relay cover
UL94 flammability rating V-2
Component Relay baseplate
UL94 flammability rating V-0
Component Relay status indicator
UL94 flammability rating HB

Insulation coordination

Rated voltage 250 V
Pollution severity 3
Surge voltage category III
Insulating material group IIIa
Clearance and creepage distances for control side - load side ≥ 4 mm
Dielectric strength for control side - load side 2.5 kVeff/ 1 min
Dielectric strength of neighbouring contacts 2 kVeff / 1 min
Dielectric strength of open contact 1.2 kVeff /1 min.
Impulse withstand voltage 5 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Certificate No. (cURus) E312083

Connection data

Wire connection method Flat blade connections (4.8 mm x 0.5 mm)

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E312083

Related products

Order No.: 2765210000
Type: DRL373012L
Version:
D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
 
Order No.: 2765220000
Type: DRL373024L
Version:
D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
 
Order No.: 2765230000
Type: DRL373048L
Version:
D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
 
Order No.: 2765240000
Type: DRL373110L
Version:
D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
 
Order No.: 2765250000
Type: DRL373220L
Version:
D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
 
Order No.: 2765430000
Type: DRL373524L
Version:
D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No
 
Order No.: 2765450000
Type: DRL373730L
Version:
D-SERIES DRL, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 10 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: No