Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
Bus cables for the SAI hooded distributor and M23
Connecting cable for sensors and actuators
Connecting lines for data transmission
Raw cable - POF
Single Pair Ethernet (SPE) - Connection cable
PROFINET cable
Standard Ethernet - dragline cable
Standard Ethernet - connection cable
Standard Ethernet - Installation cable
Hybrid cable
CANopen / DeviceNet
EtherCAT
PROFIBUS DP
PROFIBUS PA
Connection cable type B
Dragline cable type C
Installation cable type A
Type C torsion cable
General ordering data
Version
Torsion cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 100 m
Order No.
2764770000
Type
IE-C5IT4UG-100
GTIN (EAN)
4064675031000
Qty.
1 pc(s).
Packaging
as cable ring in carton
Dimensions and weights
Length
100 m
Length (inches)
3,937.008 inch
Net weight
5,989 g
Temperatures
Storage temperature
-40 °C...80 °C
Operating temperature
-40 °C...80 °C
Installation temperature
-40 °C...80 °C
Environmental Product Compliance
RoHS Compliance Status
Compliant without exemption
REACH SVHC
No SVHC above 0.1 wt%
Technical specifications for cable
Halogen
halogen-free, according to IEC 60754-2
Insulation
PE
Number of poles
4
Number of wires
4
Resistance to oils
in accordance with IEC 60811-2-1
Resistance to spread of flame
in accordance with IEC 60332-1
Sheathing colour
green (RAL 6018)
Shielded
Yes
Test voltage: wire-wire-shield
700 Vrms , 50 Hz, 1 min
Torsion resistance
180 °/m
Cable specific standards
Standard, assembly
UL Style 21161
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Standards
Standard, assembly
UL Style 21161
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Cable structure
Arrangement of wire cores
Star-quad
Colour sequence or wires - wire pairs
white, yellow, blue, orange
Complete shielding
Plastic foil, Shielding braid made from copper wiring
Cross-section
4*AWG 22/19 - 0.38 mm²
Diameter of inner sheathing
4.5 mm
Insulation
PE
Insulation cross-section
1.5 mm
Material sheath
PUR
Number of wires
4
Overlap of shielding braid
90 %
Sheath diameter, max.
6.7 mm
Sheath diameter, min.
6.3 mm
Sheathing colour
green (RAL 6018)
Sheathing material thickness
1 mm
Shielding
S/UTP
Shielding braid thickness
0.13 mm
Standard designations
02YS C11Y 1X4X0.75/1.5-100 LI VZN FRNC GN
Strands
19
Wire core insulation thickness
0.38 mm
Wire material
Stranded tin-plated copper wire
Electrical properties of cable
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 15 Ω at 1–100 MHz
Insulation strength
500 MΩ
Loop resistance
120 Ω/km
Signal propagation time
4.8 ns/m
Test voltage: wire-wire-shield
700 Vrms , 50 Hz, 1 min
Mechanical and material properties of cable
Abrasion resistance
very good
Fire propagation
No
Halogen
halogen-free, according to IEC 60754-2
Min. bending radius, once only
5 x cable diameter
Min. bending radius, repetitive
10 x cable diameter
Resistance to oils
in accordance with IEC 60811-2-1
Resistance to spread of flame
in accordance with IEC 60332-1
Silicone-free
Yes
Torsion cycles
1 mill.
Torsion resistance
180 °/m
UV-resistant
Yes
Classifications
ETIM 6.0
EC000830
ETIM 7.0
EC003249
ETIM 8.0
EC003249
ETIM 9.0
EC003249
ETIM 10.0
EC003249
ECLASS 9.0
27-06-18-05
ECLASS 9.1
27-06-90-90
ECLASS 10.0
27-06-18-01
ECLASS 11.0
27-06-18-01
ECLASS 12.0
27-06-18-01
ECLASS 13.0
27-06-18-01
ECLASS 14.0
27-06-18-01
ECLASS 15.0
27-06-18-01
Length:
500 m
Order No.:
2763520000
Type:
IE-C5IT4UG-500
Version:
Torsion cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 500 m
Version
Torsion cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 100 m
Order No.
2764770000
Type
IE-C5IT4UG-100
GTIN (EAN)
4064675031000
Qty.
1 pc(s).
Packaging
as cable ring in carton
Length
100 m
Length (inches)
3,937.008 inch
Net weight
5,989 g
Storage temperature
-40 °C...80 °C
Operating temperature
-40 °C...80 °C
Installation temperature
-40 °C...80 °C
RoHS Compliance Status
Compliant without exemption
REACH SVHC
No SVHC above 0.1 wt%
Halogen
halogen-free, according to IEC 60754-2
Insulation
PE
Number of poles
4
Number of wires
4
Resistance to oils
in accordance with IEC 60811-2-1
Resistance to spread of flame
in accordance with IEC 60332-1
Sheathing colour
green (RAL 6018)
Shielded
Yes
Test voltage: wire-wire-shield
700 Vrms , 50 Hz, 1 min
Torsion resistance
180 °/m
Standard, assembly
UL Style 21161
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Standard, assembly
UL Style 21161
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Arrangement of wire cores
Star-quad
Colour sequence or wires - wire pairs
white, yellow, blue, orange
Complete shielding
Plastic foil, Shielding braid made from copper wiring
Cross-section
4*AWG 22/19 - 0.38 mm²
Diameter of inner sheathing
4.5 mm
Insulation
PE
Insulation cross-section
1.5 mm
Material sheath
PUR
Number of wires
4
Overlap of shielding braid
90 %
Sheath diameter, max.
6.7 mm
Sheath diameter, min.
6.3 mm
Sheathing colour
green (RAL 6018)
Sheathing material thickness
1 mm
Shielding
S/UTP
Shielding braid thickness
0.13 mm
Standard designations
02YS C11Y 1X4X0.75/1.5-100 LI VZN FRNC GN
Strands
19
Wire core insulation thickness
0.38 mm
Wire material
Stranded tin-plated copper wire
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 15 Ω at 1–100 MHz
Insulation strength
500 MΩ
Loop resistance
120 Ω/km
Signal propagation time
4.8 ns/m
Test voltage: wire-wire-shield
700 Vrms , 50 Hz, 1 min
Abrasion resistance
very good
Fire propagation
No
Halogen
halogen-free, according to IEC 60754-2
Min. bending radius, once only
5 x cable diameter
Min. bending radius, repetitive
10 x cable diameter
Resistance to oils
in accordance with IEC 60811-2-1
Resistance to spread of flame
in accordance with IEC 60332-1
Silicone-free
Yes
Torsion cycles
1 mill.
Torsion resistance
180 °/m
UV-resistant
Yes
ETIM 6.0
EC000830
ETIM 7.0
EC003249
ETIM 8.0
EC003249
ETIM 9.0
EC003249
ETIM 10.0
EC003249
ECLASS 9.0
27-06-18-05
ECLASS 9.1
27-06-90-90
ECLASS 10.0
27-06-18-01
ECLASS 11.0
27-06-18-01
ECLASS 12.0
27-06-18-01
ECLASS 13.0
27-06-18-01
ECLASS 14.0
27-06-18-01
ECLASS 15.0
27-06-18-01
Length:
500 m
Order No.:
2763520000
Type:
IE-C5IT4UG-500
Version:
Torsion cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 500 m
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.
Did you know?
We have a new product catalog.
Try it now!
One moment...
You will be redirected to our new product catalog.
Don't forget: Add the new product catalog to your bookmarks!