Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-FPOD2UG-500
         

Icon
 

General ordering data

Version Dragline cable, 980 µm, PUR
Order No. 2763640000
Type IE-FPOD2UG-500
GTIN (EAN) 4064675031116
Qty. 1 pc(s).

Dimensions and weights

Net weight 23,000 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Technical specifications for cable

Bending cycles 6 Mio
Colour coding orange, black
Halogen No
Number of wires
Sheathing colour green

Fibre-optic

Attenuation ≤ 160 dB/km at 650 nm
Bandwidth > 35 MHz*100 m at 650 nm
Fibre type POF
Numerical aperture 0.5 

Cable structure

Cable layout Break-out dragline
Colour coding orange, black
Core diameter 980 µm
Diameter of wire pair 2.2 mm
Material sheath PUR
Number of wires
Primary coating 245 µm
Sheath diameter, max. 8 mm
Sheathing colour green
Tensile force, max. 1,000 N

Mechanical and material properties of cable

Bending cycles 6 Mio
Bending cycles according to EN 60794-1-2-E8 r = 160 mm / 2 kg / 0.4 m/s
Colour green
Halogen No
Min. bending radius, once only 25 mm
Min. bending radius, repetitive 60 mm

Downloads

Approval/Certificate/Document of Conformity
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000034
ETIM 7.0 EC000034
ETIM 8.0 EC000034
ETIM 9.0 EC000034
ETIM 10.0 EC000034
ECLASS 9.0 27-06-18-03
ECLASS 9.1 27-06-90-90
ECLASS 10.0 27-06-18-03
ECLASS 11.0 27-06-18-03
ECLASS 12.0 27-06-18-03
ECLASS 13.0 27-06-18-03
ECLASS 14.0 27-06-18-03
ECLASS 15.0 27-06-18-03

Approvals

ROHS Conform

Related products

Order No.: 2781950000
Type: IE-FPOB2EG-500
Version:
System cable, 980 µm, Polyethylene