Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C5AS4VG-500
         

Icon
 

General ordering data

Version Installation cable, PROFINET, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 500 m
Order No. 2763430000
Type IE-C5AS4VG-500
GTIN (EAN) 4064675030904
Qty. 1 pc(s).
Packaging on plywood reel

Dimensions and weights

Length 500 m
Length (inches) 19,685.039 inch
Net weight 33,000 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...80 °C
Installation temperature -40 °C...80 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Technical specifications for cable

Core cross-section 0.33 mm²
Insulation PE
Number of poles 4
Number of wires
Resistance to oils limited
Resistance to spread of flame in accordance with IEC 60332-1 / UL 1685
Sheathing colour green (RAL 6018)
Shielded Yes
Test voltage: wire-wire-shield 2000 Veff, 50 Hz, 1 min

Cable specific standards

Standard, additional standards UL-File E11901 Vol.3 Sec.1 Page 2 Verified Cat. 5e, UL-File E116441 Vol.1 Sec.6 Page 8, UL-File E306668 Vol.1 Sec.3 Page 1
Standard, assembly UL-Style 21694
Standard, insulating material DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

Standards

Standard, additional standards UL-File E11901 Vol.3 Sec.1 Page 2 Verified Cat. 5e, UL-File E116441 Vol.1 Sec.6 Page 8, UL-File E306668 Vol.1 Sec.3 Page 1
Standard, assembly UL-Style 21694
Standard, insulating material DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

Cable structure

Arrangement of wire cores Star-quad
Colour sequence or wires - wire pairs white, yellow, blue, orange
Complete shielding Aluminium foil, Shielding braid made from copper wiring
Cross-section 4*AWG 22/1 - 0.33 mm²
Diameter of inner sheathing 4.05 mm
Filler As central element
Insulation PE
Insulation cross-section 1.5 mm
Material sheath PVC
Number of wires
Overlap of shielding braid 85 %
Sheath diameter, max. 6.7 mm
Sheath diameter, min. 6.3 mm
Sheathing colour green (RAL 6018)
Sheathing material thickness 0.9 mm
Shielding SF/UTP
Shielding braid thickness 0.13 mm
Standard designations 2YY(ST)CY 2x2x0,64/1,5-100 GN
Strands
Wire core insulation thickness 0.43 mm
Wire material Non-insulated copper wire

Electrical properties of cable

Capacity at 1 kHz 52 nF/km
Category Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance 100 ± 5 Ω at 100MHz
Delay skew 40 ns/100m
Loop resistance 115 Ω/km
Operating voltage (UL rating) 600 V
Operating voltage, UL 600 V
Resistance differential 3 %
Signal propagation time 5.3 ns/m
Test voltage: wire-wire-shield 2000 Veff, 50 Hz, 1 min
Transfer impedance 10 mΩ/m at 10 MHz

Mechanical and material properties of cable

Abrasion resistance good
Colour green
Min. bending radius, once only 4 x cable diameter
Min. bending radius, repetitive 8 x cable diameter
Resistance to oils limited
Resistance to spread of flame in accordance with IEC 60332-1 / UL 1685
UV-resistant Complies with UL 1581 Sec. 1200

Downloads

Approval/Certificate/Document of Conformity
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000830
ETIM 7.0 EC003249
ETIM 8.0 EC003249
ETIM 9.0 EC003249
ETIM 10.0 EC003249
ECLASS 9.0 27-06-18-05
ECLASS 9.1 27-06-90-90
ECLASS 10.0 27-06-18-01
ECLASS 11.0 27-06-18-01
ECLASS 12.0 27-06-18-01
ECLASS 13.0 27-06-18-01
ECLASS 14.0 27-06-18-01
ECLASS 15.0 27-06-18-01

Approvals

ROHS Conform

Related products

Length: 100 m
Order No.: 8899000000
Type: IE-C5AS4VG-100
Version:
Installation cable, PROFINET, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 100 m