English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
CH-W-B-A3.7/11-SPNM
         

General ordering data

Version Wallbox, max. charging capacity of 3.7 kW @ 1-phase (230 V) resp. 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, Socket outlet type 2, NFC, RFID, MID-conform meter
Order No. 2743980000
Type CH-W-B-A3.7/11-SPNM
GTIN (EAN) 4050118849325
Qty. 1 pc(s).
Availability Delivery date on request

Dimensions and weights

Depth 197 mm
Depth (inches) 7.756 inch
Height 360 mm
Height (inches) 14.173 inch
Net weight 7,790 g
Weight 10,380 g
Width 360 mm
Width (inches) 14.173 inch

Temperatures

Storage temperature -40 °C...70 °C
Humidity at storage temperature 5 - 95% rel. humidity
Operating temperature -25 °C...55 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1

Assembly

Installation Wall mounting
Included in delivery Assembly dowels, Mounting screws, 5 RFID-transponder

Features

On- / Off-Switch integrated No
Automatic plug unlocking in case of power loss available Yes
DC - residual current detection integrated Yes
AC - residual current detection integrated No
Type of integrated residual current detection DC residual current sensor
Type of residual current detection to be provided by the installation RCD Type A
DC - residual current 6 mA
AC - residual current 30 mA
Welding detection Yes
User authentification Yes
User authentification type NFC, RFID
Failure shutdown Yes
Failure shutdown method All-pole
With energy meter Yes
Billing options in compliance with German calibration law No
Status display available Yes

Housing

Operating altitude ≤ 2000 m
Design Cover exchangeable Yes
Housing main material Polycarbonate glass fiber reinforced
Colour black

System requirements

Connection system Socket outlet type 2
Type of communication to vehicle Control Pilot (CP), Proximity Pilot / Plug Present (PP)
Charge mode Mode 3
Protection degree IP54
Protection class I
Surge voltage category III
Pollution severity 3

Appovals and norms

REACH SVHC Lead 7439-92-1
Approvals CE
Approvals IEC 61851-1, IEC 61851-21-1, IEC 61851-21-2, IEC 62196-1, IEC 62196-2

Performance specification

Performance specification
Number of phases input 1
Input voltage type AC
Input voltage 230 V
Input current, max. 16 A
Charging power, max 3.7 kW
Number of phases input 3
Input voltage type AC
Input voltage 400 V
Input current, max. 16 A
Charging power, max 11 kW

Downloads

Classifications

ETIM 6.0 EC002883
ETIM 7.0 EC002883
ECLASS 9.0 27-14-47-01
ECLASS 9.1 27-14-47-01
ECLASS 10.0 27-14-47-01
ECLASS 11.0 27-14-47-01

Approvals

Approvals CE

Related products

Order No.: 2744060000
Type: CH-W-B-A7.4/22-SPNM
Delivery date on request
Version:
Wallbox, max. charging capacity of 7.4 kW @ 1-phase (230 V) resp. 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Socket outlet type 2, NFC, RFID, MID-conform meter
 
Order No.: 2709100000
Type: CH-W-H-A11-P
Delivery date on request
Version:
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, Attached 5m charging cable type 2
 
Order No.: 2718290000
Type: CH-W-H-A11-S
Delivery date on request
Version:
Wallbox, max. charging capacity of 11 kW @ 3-phase (400 V) grid connection, max. current 16 A, Socket outlet type 2
 
Order No.: 2724900000
Type: CH-W-H-A22-P
Delivery date on request
Version:
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Attached 5m charging cable type 2
 
Order No.: 2724910000
Type: CH-W-H-A22-S
Delivery date on request
Version:
Wallbox, max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Socket outlet type 2