Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-FCM-RJ45-C-X-100
         

Icon
 

General ordering data

Version FrontCom Micro RJ45 coupling
Order No. 2742310000
Type IE-FCM-RJ45-C-X-100
GTIN (EAN) 4050118844511
Qty. 100 pc(s).

Dimensions and weights

Wall thickness, min. 1 mm
Wall thickness, max. 5 mm
Net weight 27.016 g

Temperatures

Operating temperature -40 °C...70 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General data

Tightening torque fixing nut 2 Nm
Connection 1 RJ45
Connection 2 RJ45
Description of article FrontCom Micro RJ45 coupling
Colour black
Housing main material PA UL 94 V0
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact surface Gold over nickel
Type of mounting Cabinet, Distribution box
Shielding 360° shield contact
Protection degree IP65, in closed state
Plugging cycles 750

Electrical properties

Dielectric strength, contact / contact ≥ 1000 V AC/DC
Dielectric strength, contact / shield ≥ 1500 V AC/DC
PoE / PoE+ conforming to IEEE 802.3af

General standards

Connector standard IEC 60603-7-51

Downloads

Classifications

ETIM 6.0 EC001031
ETIM 7.0 EC001031
ETIM 8.0 EC001031
ETIM 9.0 EC001031
ECLASS 9.0 27-18-27-02
ECLASS 9.1 27-18-27-90
ECLASS 10.0 27-18-27-02
ECLASS 11.0 27-18-27-02
ECLASS 12.0 27-18-28-92
ECLASS 13.0 27-18-28-92
ECLASS 14.0 27-18-28-92

Approvals

ROHS Conform

Related products

Order No.: 1018790000
Type: IE-FCM-RJ45-C
Version:
FrontCom Micro RJ45 coupling
 
Order No.: 1018810000
Type: IE-FCM-RJ45-FJ-A
Version:
FrontCom Micro RJ45 module, TIA-568A
 
Order No.: 1018820000
Type: IE-FCM-RJ45-FJ-B
Version:
FrontCom Micro RJ45 module, TIA-568A, TIA-568B
 
Order No.: 1018830000
Type: IE-FCM-RJ45-FJ-P
Version:
FrontCom Micro RJ45 module, PROFINET