Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
A2C 95/120 PE DL
         

Icon
Icon
 

General ordering data

Version PE terminal, PUSH IN, 95 mm², 1000 V, Green/yellow
Order No. 2742140000
Type A2C 95/120 PE DL
GTIN (EAN) 4064675003601
Qty. 5 pc(s).

Dimensions and weights

Depth 90 mm
Depth (inches) 3.543 inch
Height 101.5 mm
Height (inches) 3.996 inch
Width 25 mm
Width (inches) 0.984 inch
Net weight 181.11 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour Green/yellow
Colour of operational elements orange
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV16ATEX7909U
Certificate No. (IECEX) IECEXTUR16.0036U
Wire cross section max. (ATEX) 120 mm²
Wire cross section max. (IECEX) 120 mm²

System specifications

End cover plate required No
Number of levels
Number of clamping points per level
Number of potentials per tier
Rail TS 35
N-function No
PE function Yes
PEN function Yes

Additional technical data

Open sides closed
Snap-on Yes
Type of fixing Snap-on
Type of mounting TS 35, Snap-on

Conductors for clamping (additional connection)

Connection type, additional connection PUSH IN

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 120 mm²
Clamping range, min. 25 mm²
Connection cross-section, stranded, max. 120 mm²
Connection cross-section, stranded, min. 25 mm²
Connection direction on side
Number of connections
Stripping length 40 mm
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 3/0
Wire connection cross section, finely stranded, max. 120 mm²
Wire connection cross section, finely stranded, min. 25 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 95 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 25 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 95 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 25 mm²
Wire connection cross-section, solid core, max. 120 mm²
Wire connection cross-section, solid core, min. 25 mm²

General

Rail TS 35
Standards IEC 60947-7-2
Wire connection cross section AWG, max. AWG 3/0

Rating data

Rated cross-section 95 mm²
Rated voltage 1,000 V
Rated voltage to adjoining terminal 1,000 V
Rated DC voltage 1,500 V
Standards IEC 60947-7-2
Pollution severity 3
Surge voltage category III

Downloads

Classifications

ETIM 6.0 EC000901
ETIM 7.0 EC000901
ETIM 8.0 EC000901
ETIM 9.0 EC000901
ECLASS 9.0 27-14-11-41
ECLASS 9.1 27-14-11-41
ECLASS 10.0 27-14-11-41
ECLASS 11.0 27-14-11-41
ECLASS 12.0 27-14-11-41
ECLASS 13.0 27-25-01-03
ECLASS 14.0 27-25-01-03

Approvals

Approvals CCCEX CE IECEXTUR TUEVNATEX UKEX UKCA
ROHS Conform

Related products

Order No.: 2742120000
Type: A2C 95/120 DL
Version:
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
 
Order No.: 2755910000
Type: A2C 95/120 DL BL
Version:
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, blue
 
Order No.: 2742130000
Type: A2C 95/120 FE DL
Version:
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, black/yellow