Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
AMC 2.5 DL
         

Icon
Icon
 

General ordering data

Version Motor-connection terminal (Multi-level), PUSH IN, dark beige, 2.5 mm², 22 A, 690 V, Number of connections: 7, Number of levels: 4, TS 35, V-0, Wemid
Order No. 2742040000
Type AMC 2.5 DL
GTIN (EAN) 4064675002338
Qty. 50 pc(s).

Dimensions and weights

Depth 88 mm
Depth (inches) 3.465 inch
Height 107.5 mm
Height (inches) 4.232 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 25.88 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour dark beige
Colour of operational elements orange
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV16ATEX7909U
Certificate No. (IECEX) IECEXTUR16.0036U
Max. voltage (ATEX) 440 V
Current (ATEX) 19 A
Wire cross section max. (ATEX) 2.5 mm²
Max. voltage (IECEX) 440 V
Current (IECEX) 19 A
Wire cross section max. (IECEX) 2.5 mm²

System specifications

End cover plate required Yes
Number of levels
Number of clamping points per level
Levels cross-connected internally No
Rail TS 35
N-function No
PE function Yes
PEN function No

Additional technical data

Explosion-tested version Yes
Type of fixing TS 35
Type of mounting Snap-on

Conductors for clamping (rated connection)

Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction top
Number of connections
Tube length for wire-end ferrule without plastic collar DIN 46228/1
Tube length
nominal 5 mm
Cross-section for conductor connection
nominal 0.25 mm²
Tube length
max. 10 mm
min. 6 mm
Cross-section for conductor connection
min. 0.5 mm²
max. 1 mm²
Tube length
max. 12 mm
min. 7 mm
Cross-section for conductor connection
min. 1.5 mm²
max. 4 mm²
Type of connection PUSH IN
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 2.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35

Rating data

Rated cross-section 2.5 mm²
Rated voltage 690 V
Rated DC voltage 690 V
Rated current 22 A
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Pollution severity 3
Surge voltage category III

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-02
ECLASS 14.0 27-25-01-02

Approvals

Approvals CCCEX CE CURUSEX IECEXTUR KEMAKEUR TUEVNATEX UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURusEX) E184763

Related products

Order No.: 2742050000
Type: AMC 2.5 800V DL
Version:
Motor-connection terminal (Multi-level), PUSH IN, dark beige, 2.5 mm², 22 A, 800 V, Number of connections: 7, Number of levels: 4, TS 35, V-0, Wemid