Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
OMNIMATE® 4.0 configurator
MHS 5/05 H T3 B T
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, THT/THR solder connection, Pitch in mm (P): 5.00 mm, Number of poles: 5, 90°, Tube
Order No. 2741440000
Type MHS 5/05 H T3 B T
GTIN (EAN) 4064675055419
Qty. 20 pc(s).
Product data IEC: 400 V / 26.8 A
UL: 300 V / 18.5 A
Packaging Tube

Dimensions and weights

Depth 14 mm
Depth (inches) 0.551 inch
Height 15.1 mm
Height (inches) 0.594 inch
Height of lowest version 11.9 mm
Width 26.38 mm
Width (inches) 1.039 inch
Net weight 4.073 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System specifications

Product family OMNIMATE 4.0
Type of connection Board connection
Mounting onto the PCB THT/THR solder connection
Pitch in mm (P) 5 mm
Pitch in inches (P) 0.197 "
Outgoing elbow 90°
Number of poles 5
Number of solder pins per pole
Solder pin length (l) 3.2 mm
Solder pin dimensions 1.0 x 1.0 mm
Solder eyelet hole diameter (D) 1.4 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Outside diameter of solder pad 2.3 mm
Template aperture diameter 2.1 mm
L1 in mm 20 mm
L1 in inches 0.787 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 Touch-safe above the printed circuit board
Touch-safe protection acc. to DIN VDE 0470 IP 20
Protection degree IP20
Volume resistance ≤5 mΩ
Plugging cycles ≥ 25
Plugging force/pole, max. 8.5 N
Pulling force/pole, max. 8.5 N

Material data

Insulating material PA 9T
Colour black
Colour chart (similar) RAL 9011
Insulating material group I
Comparative Tracking Index (CTI) ≥ 600
Moisture Level (MSL)
UL 94 flammability rating V-0
Contact base material CuMg
Contact material Cu-alloy
Contact surface tinned
Tinning type matt
Storage temperature, min. -25 °C
Storage temperature, max. 55 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 26.8 A
Rated current, max. number of poles (Tu=20°C) 19.7 A
Rated current, min. number of poles (Tu=40°C) 23.1 A
Rated current, max. number of poles (Tu=40°C) 16.9 A
Rated voltage for surge voltage class / pollution degree II/2 400 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 4 kV
Clearance, min. 4 mm
Creepage distance, min. 5.4 mm

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated voltage (Use group F / UL 1059) 420 V
Rated current (Use group B / UL 1059) 18.5 A
Rated current (Use group D / UL 1059) 10 A
Clearance distance, min. 4 mm
Creepage distance, min. 5.6 mm
Reference to approval values Specifications are maximum values, details - see approval certificate.

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Rated current related to rated cross-section & min. No. of poles.
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • Diameter of solder eyelet D = 1.4+0.1mm
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01
ECLASS 14.0 27-46-02-01

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Colour: black
Order No.: 2741400000
Type: MHS 5/02 H T3 B T
Version:
PCB plug-in connector, male header, THT/THR solder connection, Pitch in mm (P): 5.00 mm, Number of poles: 2, 90°, Tube
 
Colour: black
Order No.: 2741420000
Type: MHS 5/03 H T3 B T
Version:
PCB plug-in connector, male header, THT/THR solder connection, Pitch in mm (P): 5.00 mm, Number of poles: 3, 90°, Tube
 
Colour: black
Order No.: 2741430000
Type: MHS 5/04 H T3 B T
Version:
PCB plug-in connector, male header, THT/THR solder connection, Pitch in mm (P): 5.00 mm, Number of poles: 4, 90°, Tube
 
Colour: black
Order No.: 2741450000
Type: MHS 5/06 H T3 B T
Version:
PCB plug-in connector, male header, THT/THR solder connection, Pitch in mm (P): 5.00 mm, Number of poles: 6, 90°, Tube
 
Colour: black
Order No.: 2741460000
Type: MHS 5/07 H T3 B T
Version:
PCB plug-in connector, male header, THT/THR solder connection, Pitch in mm (P): 5.00 mm, Number of poles: 7, 90°, Tube
 
Colour: black
Order No.: 2741470000
Type: MHS 5/08 H T3 B T
Version:
PCB plug-in connector, male header, THT/THR solder connection, Pitch in mm (P): 5.00 mm, Number of poles: 8, 90°, Tube
 
Colour: black
Order No.: 2741480000
Type: MHS 5/09 H T3 B T
Version:
PCB plug-in connector, male header, THT/THR solder connection, Pitch in mm (P): 5.00 mm, Number of poles: 9, 90°, Tube
 
Colour: black
Order No.: 2741490000
Type: MHS 5/10 H T3 B T
Version:
PCB plug-in connector, male header, THT/THR solder connection, Pitch in mm (P): 5.00 mm, Number of poles: 10, 90°, Tube
 
Colour: black
Order No.: 2741500000
Type: MHS 5/11 H T3 B T
Version:
PCB plug-in connector, male header, THT/THR solder connection, Pitch in mm (P): 5.00 mm, Number of poles: 11, 90°, Tube
 
Colour: black
Order No.: 2741510000
Type: MHS 5/12 H T3 B T
Version:
PCB plug-in connector, male header, THT/THR solder connection, Pitch in mm (P): 5.00 mm, Number of poles: 12, 90°, Tube
 
Contact
Weidmüller Interface GmbH & Co. KG
 
+49 5231 14-0
+49 5231 14-292083
More information
Decentralised automation solutions
Energy Management Solutions
Industrial Analytics
Industrial IoT Solutions
More information
Mobility Concepts
Photovoltaics
Wind Solutions
Workplace Solutions
More information
Single Pair Ethernet
Weidmüller Configurator
Support & Service
Contact
Disposal Instructions
Engineering data
Repairs and replacement parts