Permanent connection, Manual connection control via web interface, Manual connection control via API or SMS, Fallback
Transmission rate mobile radio
LTE category
CAT 6
Download rate, max.
300 Mbit/s
Upload rate, max.
50 Mbit/s
Wireless module
multi-band modem (4G/3G)
VPN
IPsec
Configurable as IPsec server or client
OpenVPN
Configurable as OpenVPN server or client (Layer 2 and Layer 3), Authentication via X.509 certificate, Tunnel support via HTTP proxy, Maximum 10 different client or server configurations
u-link
OpenVPN-based remote access service via the Weidmüller u-link cloud
Modes of operation
IP router
IP routing (IPv4, Layer-3) with SPI firewall (Stateful Packet Inspection), Static or dynamic routing, Supports RIPv2 / OSPF
Transparent bridge
4-port switch with additional Layer-2 filter
EMC conformity and approvals
EMC standards
EN 55032, EN 55024, EN 61000-6-2, EN 61000-6-4
Safety standard
UL 61010-1, UL 61010-2-201, EN 62368-1, EN 62311
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Wireless
EN 301 489-1, EN 301 489-52, EN 301 511, EN 301 908-1, EN 301 908-2
Environmental conditions
Humidity
5 - 90 %, no condensation
Operating altitude
Altitude, max.
2,000 m
Note
in acc. with UL
Altitude, max.
6,000 m
Note
for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max.
70 °C
Operating temperature, min.
-30 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Guarantee
Time interval
3 years
Interfaces
Connector for external antennas
1x SMA female
Digital inputs
1x, galvanically isolated, VPN-initiate: establishes a pre-configured VPN connection (24 V in), Cut: physically disconnects (Link Down) the WAN port (24 V in), Trigger pre-configured packet filter rules (24 V in)
Function reset button
Restoration of factory settings
LED indicator
Power: indicates power supply status, boot-up process, firmware update process, Status: indicates system status, VPN: indicates VPN tunnel status, LTE/4G: indicates mobile radio connection status, Port LED: Link/ACT, Speed (RJ45 port)
Number of SCM-Card slots
1
Number of SIM-Card slots
1
Number of ports
4x RJ45 10/100BaseT(X)
RJ45 ports
10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
SCM-Card slot type
Smart Card (ID-000 format), Save and restore the configuration using smart card (memory chip)
Webbrowser (HTTP/HTTPS), SNMP v1/v2c/v3, Windows tool
Monitoring function
SNMP v1/v2c/v3, Syslog, Event based warning via E-Mail
IP-address management
Static, DHCP-Client, DHCP-Server (pool-based)
Security functions
IPv4 Stateful Packet Inspection Firewall (incoming/outgoing), NAT masquerading, 1:1 NAT, IP forwarding, Port forwarding
Time synchronization management
NTP client
Industrial protocol support
Modbus/TCP slave
Power supply
Connection type
1 removable 4-pin terminal block
Current consumption
Voltage
24 V
Current
0.8 A
Reverse polarity protection
Yes
Voltage supply
24 V DC, 1 single input
Voltage supply range
Voltage type
DC
Voltage, min.
19.2 V
Voltage, max.
28.8 V
Technical data
Housing main material
Plastic
Protection degree
IP30
Speed
Fast Ethernet
Type of mounting
DIN rail
Important note
Product information
For the SCM card usage please check the compatibility list for suitable router models and hardware revisions found at the SCM card IE-EBR-SMARTCARD-SR 2909820000.
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
Configurable as OpenVPN server or client (Layer 2 and Layer 3), Authentication via X.509 certificate, Tunnel support via HTTP proxy, Maximum 10 different client or server configurations
u-link
OpenVPN-based remote access service via the Weidmüller u-link cloud
1x, galvanically isolated, VPN-initiate: establishes a pre-configured VPN connection (24 V in), Cut: physically disconnects (Link Down) the WAN port (24 V in), Trigger pre-configured packet filter rules (24 V in)
Function reset button
Restoration of factory settings
LED indicator
Power: indicates power supply status, boot-up process, firmware update process, Status: indicates system status, VPN: indicates VPN tunnel status, LTE/4G: indicates mobile radio connection status, Port LED: Link/ACT, Speed (RJ45 port)
Number of SCM-Card slots
1
Number of SIM-Card slots
1
Number of ports
4x RJ45 10/100BaseT(X)
RJ45 ports
10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
SCM-Card slot type
Smart Card (ID-000 format), Save and restore the configuration using smart card (memory chip)
For the SCM card usage please check the compatibility list for suitable router models and hardware revisions found at the SCM card IE-EBR-SMARTCARD-SR 2909820000.
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.