Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-SR-4TX-LTE/4G-USEMEA
         

Icon
Icon
Icon
 

General ordering data

Version Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
Order No. 2739630000
Type IE-SR-4TX-LTE/4G-USEMEA
GTIN (EAN) 4050118890365
Qty. 1 pc(s).

Dimensions and weights

Depth 94.8 mm
Depth (inches) 3.732 inch
Height 134.5 mm
Height (inches) 5.295 inch
Width 29.9 mm
Width (inches) 1.177 inch
Net weight 213 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -30 °C...70 °C
Humidity 5 - 90 %, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9229992a-00b9-4096-8962-200a7f33e289

Mobile radio interface

Frequency band EMEA / Americas, LTE: B1 (2100), B2 (1900), B3 (1800), B4 (AWS), B5 (850), B7 (2600), B12 (700ac), B13 (700c), B20 (800DD), B25 (1900), B26 (US 850 Ext), B29 (US 700de Lower), B30 (2300 WCS), B41 (TDD 2500), UMTS: B1 (2100), B2 (1900), B3 (1800), B4 (AWS), B5 (850), B8 (900)
Mode of operation Permanent connection, Manual connection control via web interface, Manual connection control via API or SMS, Fallback
Transmission rate mobile radio
LTE category CAT 6
Download rate, max. 300 Mbit/s
Upload rate, max. 50 Mbit/s
Wireless module multi-band modem (4G/3G)

VPN

IPsec Configurable as IPsec server or client
OpenVPN Configurable as OpenVPN server or client (Layer 2 and Layer 3), Authentication via X.509 certificate, Tunnel support via HTTP proxy, Maximum 10 different client or server configurations
u-link OpenVPN-based remote access service via the Weidmüller u-link cloud

Modes of operation

IP router IP routing (IPv4, Layer-3) with SPI firewall (Stateful Packet Inspection), Static or dynamic routing, Supports RIPv2 / OSPF
Transparent bridge 4-port switch with additional Layer-2 filter

EMC conformity and approvals

EMC standards EN 55032, EN 55024, EN 61000-6-2, EN 61000-6-4
Safety standard UL 61010-1, UL 61010-2-201, EN 62368-1, EN 62311
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6
Wireless EN 301 489-1, EN 301 489-52, EN 301 511, EN 301 908-1, EN 301 908-2

Environmental conditions

Humidity 5 - 90 %, no condensation
Operating altitude
Altitude, max. 2,000 m
Note in acc. with UL
Altitude, max. 6,000 m
Note for restrictions, see the manufacturer's declaration for operating altitude in section downloads
Operating temperature, max. 70 °C
Operating temperature, min. -30 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Guarantee

Time interval 3 years

Interfaces

Connector for external antennas 1x SMA female
Digital inputs 1x, galvanically isolated, VPN-initiate: establishes a pre-configured VPN connection (24 V in), Cut: physically disconnects (Link Down) the WAN port (24 V in), Trigger pre-configured packet filter rules (24 V in)
Function reset button Restoration of factory settings
LED indicator Power: indicates power supply status, boot-up process, firmware update process, Status: indicates system status, VPN: indicates VPN tunnel status, LTE/4G: indicates mobile radio connection status, Port LED: Link/ACT, Speed (RJ45 port)
Number of SCM-Card slots
Number of SIM-Card slots
Number of ports 4x RJ45 10/100BaseT(X)
RJ45 ports 10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
SCM-Card slot type Smart Card (ID-000 format), Save and restore the configuration using smart card (memory chip)
SIM-Card slot type Mini-SIM (ID-000 format)
Serial port 1x RS-485, 2-wire, galvanically isolated, 1 removable 3-pole terminal block

Management features

Device configuration Webbrowser (HTTP/HTTPS), SNMP v1/v2c/v3, Windows tool
Monitoring function SNMP v1/v2c/v3, Syslog, Event based warning via E-Mail
IP-address management Static, DHCP-Client, DHCP-Server (pool-based)
Security functions IPv4 Stateful Packet Inspection Firewall (incoming/outgoing), NAT masquerading, 1:1 NAT, IP forwarding, Port forwarding
Time synchronization management NTP client
Industrial protocol support Modbus/TCP slave

Power supply

Connection type 1 removable 4-pin terminal block
Current consumption
Voltage 24 V
Current 0.8 A
Reverse polarity protection Yes
Voltage supply 24 V DC, 1 single input
Voltage supply range
Voltage type DC
Voltage, min. 19.2 V
Voltage, max. 28.8 V

Technical data

Housing main material Plastic
Protection degree IP30
Speed Fast Ethernet
Type of mounting DIN rail

Important note

Product information For the SCM card usage please check the compatibility list for suitable router models and hardware revisions found at the SCM card IE-EBR-SMARTCARD-SR 2909820000.

Downloads

Classifications

ETIM 6.0 EC001478
ETIM 7.0 EC001478
ETIM 8.0 EC001478
ETIM 9.0 EC001478
ECLASS 9.0 19-17-01-03
ECLASS 9.1 19-17-01-03
ECLASS 10.0 19-17-04-05
ECLASS 11.0 19-17-04-05
ECLASS 12.0 19-17-04-05
ECLASS 13.0 19-17-04-05

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 2682590000
Type: IE-SR-2TX-WL
Version:
Security/NAT/VPN/U-link Router, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
 
Order No.: 2682560000
Type: IE-SR-2TX-WL-4G-EU
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
 
Order No.: 2682580000
Type: IE-SR-2TX-WL-4G-US-V
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US-model, Fast Ethernet, 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -25 °C...70 °C
 
Order No.: 2751270000
Type: IE-SR-4TX
Version:
Security/NAT/VPN/U-link Router, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
 
Order No.: 2751280000
Type: IE-SR-4TX-LTE/4G-EU
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
 
Order No.: 2873910000
Type: IE-SR-4GT
Version:
Security/NAT/VPN/U-link Router, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
 
Order No.: 2873920000
Type: IE-SR-4GT-LTE/4G-EU
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
 
Order No.: 2873930000
Type: IE-SR-4GT-LTE/4G-USEMEA
Version:
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
 
Order No.: 2909820000
Type: IE-EBR-SMARTCARD-SR
Version:
Router smartcard,