Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RAILASSEMBLER
         

General ordering data

Version Automatic machines
Order No. 2738690000
Type RAILASSEMBLER
GTIN (EAN) 4050118845143
Qty. 1 pc(s).

Dimensions and weights

Floor space required 5700 x 5700 mm
Net weight 2,500,000 g

Temperatures

Ambient temperature -10 °C…40 °C

Environmental Product Compliance

RoHS Compliance Status Not affected
REACH SVHC Lead 7439-92-1
SCIP 1130e683-9aed-4e02-846c-203f33e07b65

Rail Assembler

Width of machine cabin 2,400 mm
Height of machine cabin 2,100 mm
Depth of machine cabin 2,100 mm
Width of ejection platform 2,100 mm
Height of ejection platform 1,250 mm
Depth of ejection platform 1,400 mm
Floor space required 5700 x 5700 mm
Weight of machine cabin 2,500 kg
Weight of ejection platform 250 kg
Interface USB 2.0, Ethernet
Supply voltage (input) 400 V AC
Current consumption 16 A
Operating pressure 6 bar
Compressed air supply, max. 10 bar
Compressed air supply, min. 5 bar
Noise level below 78 db (A)
Relative humidity at the installation site, max. 80 %
Ambient temperature, max. 40 °C
Ambient temperature, min. -10 °C
Actuation of inspection flaps Open or close with special screwdriver
Number of mounting rails in the mounting rail magazine, max. 20 
Number of component magazines in the component magazine store, max. 48 
Output quantity terminals per hour, max. 650 
Permissable width of terminal, max. 110 mm
Permissable width of terminal, min. 40 mm
Permissable heigh of terminal, max. 80 mm
Permissable heigh of terminal, min. 20 mm
Permissable thickness of terminal, max. 16 mm
Permissable thickness of terminal, min. 2.5 mm
DIN Rail compatibility TS35/7.5 (EN 60 715) perforated and unperforated, TS35/15 (EN 60 715) perforated and unperforated
Length of the terminal rail
max. 1,200 mm
min. 100 mm

Downloads

Classifications

ETIM 6.0 EC002224
ETIM 7.0 EC002224
ETIM 8.0 EC002224
ETIM 9.0 EC002224
ETIM 10.0 EC002224
ECLASS 9.1 17-13-92-90
ECLASS 10.0 17-13-92-90
ECLASS 11.0 17-13-90-90
ECLASS 12.0 17-13-90-90
ECLASS 13.0 17-13-90-90
ECLASS 14.0 17-13-90-90
ECLASS 15.0 17-13-90-90

Approvals

Approvals CE

Related products

There are no products in this group.