Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PVN1M6I4SXFXV1O1TXPX10
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Photovoltaics, Combiner Box, 1000 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
Order No. 2737620000
Type PVN1M6I4SXFXV1O1TXPX10
GTIN (EAN) 4050118824896
Qty. 1 pc(s).

Dimensions and weights

Depth 175 mm
Depth (inches) 6.89 inch
Height 334 mm
Height (inches) 13.15 inch
Width 558 mm
Width (inches) 21.968 inch
Net weight 6,947 g

Temperatures

Ambient temperature -40 °C...+50 °C
Humidity 5 - 90 %, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP bdab5698-6a20-4370-8e28-8810d882d01a

Approvals and norms

Approvals EN 61439-2, IEC 61439-2

Guarantee

Time interval 5 years

Electrical characteristics

Current per Maximum Power Point, max. 30 A
Rated DC current per connection
Current per string, max. 30 A
Rated short-term current resistance
Rated current 37.5 A
Rated DC voltage 1,000 V

Enclosure

Connection type string Plug WM4C
Enclosure attachment Via mounting foots
Impact resistance IK08 in accordance with IEC 62208, IK10 in accordance with IEC 62262
Insulating material Polyester glass-fibre reinforced, Polycarbonate
Protection class II
Switch disconnector execution no switch
Type of mounting Wall mounting, 4 screws

General data

Installation location Protected outdoor area (Land and Sea)
Protection degree IP65

Inputs

Amount of maximum power points 6 MPP
DC Input + & -
Wire connection
Type of connection WM4C plug-in connector
Compatible cable crossection EN 50618:2015
Wire cross-section, min. 4 mm²
Wire cross-section, max. 6 mm²
Cable entry
Number of cable entries 12
Functional earth connector
Cable entry
Number of cable entries 1
Cable diameter, min. 5 mm
Cable diameter, max. 10 mm
Cable glands M 16
Wire connection
Type of connection Screw connection
Flexible, max. H05(07) V-K 25 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 16 mm²
Fuse type Neither fuse cartridge nor holder
Max. number of DC inputs per Maximum Power Point 2 inputs connected in parallel
Surge protection auxiliary contact
Wire connection
Type of connection Tension clamp connection with actuator
Flexible, max. H05(07) V-K 1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 1.5 mm²
Cable entry
Cable diameter, min. 5 mm
Cable diameter, max. 10 mm
Cable glands M 16

Outputs

DC Output + & -
Wire connection
Type of connection WM4C plug-in connector
Compatible cable crossection TÜV 2 Pfg1169/08.07
Wire cross-section, min. 4 mm²
Wire cross-section, max. 6 mm²
Max. number of DC outputs per Maximum Power Point 1 output

Surge protection DC side

Discharge current In (8/20 µs) 20 kA
Discharge current, max. (8/20 µs) 40 kA
Lightning test current Iimp (10/350 µs) 6.25 kA
Maximum continuous operating voltage DC UCPV mode +/-, -/PE, +/PE 1,100 V
PV system voltage, max. Ucpv 1,100 V
Protection level Up (+/- , -/PE , +/PE) ≤ 3.8 kV
Protection level Up (+/-) ≤ 3.8 kV
Protection level Up (+/PE) ≤ 3.8 kV
Protection level Up (-/PE) ≤ 3.8 kV
Requirements class Type I/II
Short-circuit curent ISCPV 11,000 A
Standby power consumption PC <0.2 W
Total discharge current Itotal ( 8/20µs) 50 kA
Total discharge current Itotal (10/350µs) 12.5 kA

Important note

Product information The SCIP number was assigned due to a lead content of more than 0.1 % of the net weight.

Safe use instruction according to ECHA:
The identification of the hazardous substance is sufficient to allow safe use of the article throughout its life cycle, including the service life, disassembly and waste/recycling phase

Downloads

Classifications

ETIM 6.0 EC002928
ETIM 7.0 EC002928
ETIM 8.0 EC003857
ETIM 9.0 EC003857
ECLASS 9.0 22-57-92-03
ECLASS 9.1 22-57-02-90
ECLASS 10.0 22-57-02-90
ECLASS 11.0 22-57-02-92
ECLASS 12.0 22-57-02-92
ECLASS 13.0 22-57-02-92

Tender specification sheets

Long specification

Combiner box for inverters with 6 MPP tracker, suitable for protecting the DC side of a photovoltaic system according to EN 51543-32.

MPP1:
2 inputs, connection via WM4 C connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063
1 output, connection via WM4 C connector, compatible with cable type TÜV 2 Pfg1169/08.07 / EN 50618:2063

MPP2 to 6:
identical to MPP1

Max. string voltage Uoc: 1000V
1 class/type I + II combined arrester with signal contact
Connection of the signal contact via cable glands (8-12mmØ) max. conductor cross-section: 1.5mm²
Connection of the functional earth via cable glands (8-12mmØ) Conductor cross-section: 16-25mm²
Protection class: IP65
All built into a glas fibre reinforced polyester housing. Dimensions HxWxD: 334x558x175 mm

Approval according to low voltage switchgear and controlgear IEC 61439-1:2011 and EN 61439-2:2011

Approvals

Approvals CE

Related products

Amount of maximum power points:
Requirements class:
Connection type string:
Amount of maximum power points: 1 MPP
Order No.: 2791920000
Type: PVN DC 2I 1O 1MPP SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
Additional text:
PVN DC 2IN/1OUTx1 1MPPT SPD1R WM4 1.1kV
 
Amount of maximum power points: 1 MPP
Order No.: 2866300000
Type: PVN DC 2I 1O 1MPP SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
 
Amount of maximum power points: 1 MPP
Order No.: 2791930000
Type: PVN DC 2I 1O 1MPP SPD1R CG 11
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
Additional text:
PVN DC 2IN/1OUTx1 1MPPT SPD1R CG 1.1kV
 
Amount of maximum power points: 1 MPP
Order No.: 2791940000
Type: PVN DC 2I 1O 1MPP SPD2R WM4 11
Requirements class: Type II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C
Additional text:
PVN DC 2IN/1OUTx1 1MPPT SPD2R WM4 1.1kV
 
Amount of maximum power points: 1 MPP
Order No.: 2866310000
Type: PVN DC 2I 1O1MPP SPD2R EVO 11
Requirements class: Type II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, MC4-Evo 2
 
Amount of maximum power points: 1 MPP
Order No.: 2791950000
Type: PVN DC 2I 1O 1MPP SPD2R CG 11
Requirements class: Type II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 2 Inputs / 1 Output per MPP, Surge protection II, Cable gland
Additional text:
PVN DC 2IN/1OUTx1 1MPPT SPD2R CG 1.1kV
 
Amount of maximum power points: 1 MPP
Order No.: 2890440000
Type: PVN DC 3I 3O 1MPP SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, WM4C
 
Amount of maximum power points: 1 MPP
Order No.: 2890320000
Type: PVN DC 3I 3O 1MPP SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, MC4-Evo 2
 
Amount of maximum power points: 1 MPP
Order No.: 2890560000
Type: PVN DC 3I 3O 1MPP SPD1R CG 11
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Cable gland
 
Amount of maximum power points: 1 MPP
Order No.: 2890470000
Type: PVN DC 3I 3O 1MPP SW SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, WM4C
 
Amount of maximum power points: 1 MPP
Order No.: 2890350000
Type: PVN DC 3I 3O 1MPP SW SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, MC4-Evo 2
 
Amount of maximum power points: 1 MPP
Order No.: 2890590000
Type: PVN DC 3I 3O 1MPP SW SPD1R CG 11
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1100 V, 1 MPP, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, Cable gland
 
Amount of maximum power points: 2 MPP
Order No.: 2866340000
Type: PVN DC 2I 1O 2MPP SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
 
Amount of maximum power points: 2 MPP
Order No.: 2866360000
Type: PVN DC 2I 1O 2MPP SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
 
Amount of maximum power points: 2 MPP
Order No.: 2866320000
Type: PVN DC 2I 1O 2MPP SPD1R CG 11
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
 
Amount of maximum power points: 2 MPP
Order No.: 2866350000
Type: PVN DC 2I 1O 2MPP SPD2R WM4 11
Requirements class: Type II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C
 
Amount of maximum power points: 2 MPP
Order No.: 2866370000
Type: PVN DC 2I 1O 2MPP SPD2R EVO 11
Requirements class: Type II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, MC4-Evo 2
 
Amount of maximum power points: 2 MPP
Order No.: 2866330000
Type: PVN DC 2I 1O 2MPP SPD2R CG 11
Requirements class: Type II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, Cable gland
 
Amount of maximum power points: 2 MPP
Order No.: 2890450000
Type: PVN DC 3I 3O 2MPP SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, WM4C
 
Amount of maximum power points: 2 MPP
Order No.: 2890330000
Type: PVN DC 3I 3O 2MPP SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, MC4-Evo 2
 
Amount of maximum power points: 2 MPP
Order No.: 2890570000
Type: PVN DC 3I 3O 2MPP SPD1R CG 11
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Cable gland
 
Amount of maximum power points: 2 MPP
Order No.: 2890480000
Type: PVN DC 3I 3O 2MPP SW SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, WM4C
 
Amount of maximum power points: 2 MPP
Order No.: 2890360000
Type: PVN DC 3I 3O 2MPP SW SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, MC4-Evo 2
 
Amount of maximum power points: 2 MPP
Order No.: 2890600000
Type: PVN DC 3I 3O 2MPP SW SPD1R CG 11
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1100 V, 2 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, Cable gland
 
Amount of maximum power points: 3
Order No.: 2975520000
Type: PVN DC 2I 1O 3MPP SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C, 1100 V
 
Amount of maximum power points: 3
Order No.: 2975530000
Type: PVN DC 2I 1O 3MPP SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2, 1100 V
 
Amount of maximum power points: 3
Order No.: 2975540000
Type: PVN DC 2I 1O 3MPP SPD1R CG 11
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland, 1100 V
 
Amount of maximum power points: 3
Order No.: 2975550000
Type: PVN DC 2I 1O 3MPP SPD2R WM4 11
Requirements class: Type II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, WM4C, 1100 V
 
Amount of maximum power points: 3
Order No.: 2975560000
Type: PVN DC 2I 1O 3MPP SPD2R EVO 11
Requirements class: Type II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection II, MC4-Evo 2, 1100 V
 
Amount of maximum power points: 3
Order No.: 2975570000
Type: PVN DC 2I 1O 3MPP SPD2R CG 11
Requirements class: Type II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 3 MPP's, 2 Inputs / 1 Output per MPP, Surge protection II, Cable gland, 1100 V
 
Amount of maximum power points: 3 MPP
Order No.: 2683190000
Type: PVN1M3I9SXFXV1O1TXPX10
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, WM4C
Delivery status:
This article will no longer be available in the future.
Additional text:
PVN DC 3IN/3OUTx3 3MPPT SPD1R WM4 1kV
 
Amount of maximum power points: 3 MPP
Order No.: 2683220000
Type: PVN1M3I9S0FXV1O1TXPX10
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, WM4C
Delivery status:
This article will no longer be available in the future.
Additional text:
PVN DC 3IN/3OUTx3 3MPPT SW SPD1R WM4 1kV
 
Amount of maximum power points: 3 MPP
Order No.: 2683130000
Type: PVN1M3I9SXFXV1O0TXPX10
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Cable gland
Delivery status:
This article will no longer be available in the future.
Additional text:
PVN DC 3IN/3OUTx3 3MPPT SPD1R CG 1kV
 
Amount of maximum power points: 3 MPP
Order No.: 2683160000
Type: PVN1M3I9S0FXV1O0TXPX10
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection I / II, Switch disconnector, Cable gland
Delivery status:
This article will no longer be available in the future.
Additional text:
PVN DC 3IN/3OUTx3 3MPPT SW SPD1R CG 1kV
 
Amount of maximum power points: 3 MPP
Order No.: 2683420000
Type: PVN1M3I9S0FXV2O1TXPX10
Requirements class: Type II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection II, Switch disconnector, WM4C
Delivery status:
This article will no longer be available in the future.
Additional text:
PVN DC 3IN/3OUTx3 3MPPT SW SPD2R WM4 1kV
 
Amount of maximum power points: 3 MPP
Order No.: 2683330000
Type: PVN1M3I9SXFXV2O0TXPX10
Requirements class: Type II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 3 MPP's, 3 Inputs / 3 Outputs per MPP, Surge protection II, Cable gland
Delivery status:
This article will no longer be available in the future.
Additional text:
PVN DC 3IN/3OUTx3 3MPPT SPD2R CG 1kV
 
Amount of maximum power points: 4 MPP
Order No.: 2737600000
Type: PVN DC 2I 1O 4MPP SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1000 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
Additional text:
PVN DC 2IN/1OUTx4 4MPPT SPD1R WM4 1kV
 
Amount of maximum power points: 4 MPP
Order No.: 2737610000
Type: PVN DC 2I 2O 4MPP SPD1R CG 11
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 4 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
Additional text:
PVN DC 2IN/1OUTx4 4MPPT SPD1R CG 1kV
 
Amount of maximum power points: 6 MPP
Order No.: 2737630000
Type: PVN1M6I4SXFXV1O0TXPX10
Requirements class: Type I/II
Connection type string: Internal terminal (with cable gland feed-through)
Version:
Photovoltaics, Combiner Box, 1000 V, 6 MPP´s, 2 Inputs / 1 Output per MPP, Surge protection I / II, Cable gland
Additional text:
PVN DC 2IN/1OUTx6 6MPPT SPD1R CG 1kV
 
Amount of maximum power points: 10
Order No.: 8000112516
Type: PVC DC 2I 1O 10MPP SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 10 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
 
Amount of maximum power points: 10 MPP
Order No.: 8000106274
Type: PVC DC 2I 1O 10MPP SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 10 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
Additional text:
0063501200
 
Amount of maximum power points: 10 MPP
Order No.: 8000107559
Type: PVC DC 2I 2O 10MPP SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, MC4-Evo 2
Additional text:
0063501200
 
Amount of maximum power points: 12 MPP
Order No.: 8000115469
Type: PVC DC 2I 1O 12MPP SPD1R WM4 11
Requirements class: Type I/II
Connection type string: Plug WM4C
Version:
Photovoltaics, Combiner Box, 1100 V, 12 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
 
Amount of maximum power points: 12 MPP
Order No.: 8000107558
Type: PVC DC 2I 1O 12MPP SPD1R EVO 11
Requirements class: Type I/II
Connection type string: Plug MC4-Evo 2
Version:
Photovoltaics, Combiner Box, 1100 V, 12 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
Additional text:
0063501200