Spare arrester, Surge protection, TT only for N-PE
Order No.
2736520000
Type
VPU AC II US 0 N-PE 240 Y
GTIN (EAN)
4050118825480
Qty.
1 pc(s).
Dimensions and weights
Depth
64 mm
Depth (inches)
2.52 inch
Height
45 mm
Height (inches)
1.772 inch
Width
18 mm
Width (inches)
0.709 inch
Net weight
42 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...85 °C
Humidity
5 - 95% rel. humidity
Environmental Product Compliance
RoHS Compliance Status
Compliant without exemption
REACH SVHC
No SVHC above 0.1 wt%
Rated data UL
Ambient temperature (operational), max.
85 °C
Rated Voltage UN
240 V
VPR (N-PE)
1,000 V
MCOV (N-PE)
305 V
SCCR
150 kA
In
20 kA
Category
SPD TYPE 1
Ambient temperature (operational), min.
-40 °C
Voltage type
AC
General data
Number of poles
1
Protection degree
IP20 in installed state
Colour
blue
Insulation coordination acc. to EN 50178
Pollution severity
2
Surge voltage category
III
Rated data IEC / EN
Discharge current Imax (8/20µs) N-PE
65 kA
Discharge current In (8/20µs) N-PE
40 kA
Energy coordination (≤10 m)
Type II, Type III
Frequency range, max.
60 Hz
Frequency range, min.
50 Hz
Fuse
100 A gL
Leakage current at Un
1 µA
Low voltage network
TT only for N-PE
Max. continuous voltage, Uc (N-PE)
305 V
Number of poles
1
Protection level Up at IN (N-PE)
≤ 1.5 kV
Rated voltage (AC)
240 V
Requirements category acc. to IEC 61643-11
Type II
Requirements class, acc. to EN 61643-11
T2
Response time
<100μs
SPD type
T2
Short-circuit current rating ISCCR
0.1 kA
Signalling contact
No
Standards
IEC61643-11, EN61643-11, UL 1449, NFPA 79
Temporary surge voltage (over-voltage) - TOV
1,200 V
Voltage type
AC
Connection data
Wire connection method
Plug-in connection
Electrical data
Voltage type
AC
Ratings IECEx/ATEX/cUL
Certificate no. (cULus)
E354261
Guarantee
Time interval
5 years
Important note
Product information
Only applicable to IT power systems where the earth on the distribution transformer is interconnected with the earth on the consumer side (RE=RA in Figure 44.A1 of IEC 60634-4-44:2018).
Only applicable to IT power systems where the earth on the distribution transformer is interconnected with the earth on the consumer side (RE=RA in Figure 44.A1 of IEC 60634-4-44:2018).
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.