Spare arrester, Leakage-current-free, Surge protection, TT nur für N-PE, UP(L/N-PE) ≤ 1.7 kV
Order No.
2733790000
Type
VPU AC I 0 N-PE 305/100 2PE
GTIN (EAN)
4050118813876
Qty.
1 pc(s).
Dimensions and weights
Depth
80 mm
Depth (inches)
3.15 inch
Height
45 mm
Height (inches)
1.772 inch
Width
18 mm
Width (inches)
0.709 inch
Net weight
107 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...85 °C
Humidity
5 - 95% rel. humidity
Environmental Product Compliance
REACH SVHC
/
General data
Colour
blue
Design
Installation housing; 1TE
Operating altitude
≤ 4000 m
Optical function display
green = OK; red = arrester is defective - replace
Protection degree
IP20 in installed state
UL 94 flammability rating
V-0
Version
Leakage-current-free, Surge protection
Rated data IEC / EN
Discharge current Imax (8/20µs) N-PE
150 kA
Discharge current In (8/20µs) N-PE
100 kA
Discharge current In (8/20µs) wire-PE
25 kA
Energy coordination (≤10 m)
Type I, Type II, Type III
Frequency range, max.
60 Hz
Frequency range, min.
50 Hz
Fuse
Not required
Leakage current at Un
1 µA
Lightning test current, Iimp (10/350 µs) (N-PE)
100 kA
Low voltage network
TT nur für N-PE
Mains voltage
240 V
Max. continuous voltage, Uc (N-PE)
305 V
Number of poles
1
Protection level UP (typ.)
≤ 1.7 kV
Rated voltage (AC)
305 V
Requirements category acc. to IEC 61643-11
Type I, Type II
Requirements class, acc. to EN 61643-11
T1, T2
Response time
<100 ns
Short-circuit current rating ISCCR
0.1 kA
Standards
IEC61643-11, EN61643-11, UL 1449
Temporary surge voltage (over-voltage) - TOV
1,200 V
Voltage type
AC
Connection data
Wire connection method
Plug-in connection
Guarantee
Time interval
5 years
Important note
Product information
Only applicable to IT power systems where the earth on the distribution transformer is interconnected with the earth on the consumer side (RE=RA in Figure 44.A1 of IEC 60634-4-44:2018).
Only applicable to IT power systems where the earth on the distribution transformer is interconnected with the earth on the consumer side (RE=RA in Figure 44.A1 of IEC 60634-4-44:2018).
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.