Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU AC I 0 N-PE 305/100 2PE
         

Icon
Icon
Icon
 

General ordering data

Version Spare arrester, Leakage-current-free, Surge protection, TT nur für N-PE, UP(L/N-PE) ≤ 1.7 kV
Order No. 2733790000
Type VPU AC I 0 N-PE 305/100 2PE
GTIN (EAN) 4050118813876
Qty. 1 pc(s).

Dimensions and weights

Depth 80 mm
Depth (inches) 3.15 inch
Height 45 mm
Height (inches) 1.772 inch
Width 18 mm
Width (inches) 0.709 inch
Net weight 107 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C
Humidity 5 - 95% rel. humidity

Environmental Product Compliance

REACH SVHC /

General data

Colour blue
Design Installation housing; 1TE
Operating altitude ≤ 4000 m
Optical function display green = OK; red = arrester is defective - replace
Protection degree IP20 in installed state
UL 94 flammability rating V-0
Version Leakage-current-free, Surge protection

Rated data IEC / EN

Discharge current Imax (8/20µs) N-PE 150 kA
Discharge current In (8/20µs) N-PE 100 kA
Discharge current In (8/20µs) wire-PE 25 kA
Energy coordination (≤10 m) Type I, Type II, Type III
Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Fuse Not required
Leakage current at Un 1 µA
Lightning test current, Iimp (10/350 µs) (N-PE) 100 kA
Low voltage network TT nur für N-PE
Mains voltage 240 V
Max. continuous voltage, Uc (N-PE) 305 V
Number of poles 1
Protection level UP (typ.) ≤ 1.7 kV
Rated voltage (AC) 305 V
Requirements category acc. to IEC 61643-11 Type I, Type II
Requirements class, acc. to EN 61643-11 T1, T2
Response time <100 ns
Short-circuit current rating ISCCR 0.1 kA
Standards IEC61643-11, EN61643-11, UL 1449
Temporary surge voltage (over-voltage) - TOV 1,200 V
Voltage type AC

Connection data

Wire connection method Plug-in connection

Guarantee

Time interval 5 years

Important note

Product information
Only applicable to IT power systems where the earth on the distribution transformer is interconnected with the earth on the consumer side (RE=RA in Figure 44.A1 of IEC 60634-4-44:2018).

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Approvals

Approvals CE VDE
ROHS Conform

Related products

Type of connection:
Order No.: 2730840000
Type: VPU AC I 0 275/25 LCF 2PE
Version:
Spare arrester, Leakage-current-free, Surge protection, UP(L/N-PE) ≤ 1.7 kV
 
Type of connection:
Order No.: 2730860000
Type: VPU AC I 0 275/25 LCF S
Version:
Spare arrester, Leakage-current-free, Surge protection, UP(L/N-PE) ≤ 1.5 kV
 
Type of connection: Plug-in connection
Order No.: 2591370000
Type: VPU AC I 0 300/12.5
Version:
Spare arrester, Surge protection, UP(L/N-PE) ≤ 1.5 kV
 
Type of connection: Plug-in connection
Order No.: 2636900000
Type: VPU AC I 0 300/12.5 LCF
Version:
Surge protection, UP(L/N-PE) ≤ 1.5 kV
 
Type of connection: Plug-in connection
Order No.: 2983620000
Type: VPU AC I 0 300/12.5 LH
Version:
Surge protection
 
Type of connection: Plug-in connection
Order No.: 2591500000
Type: VPU AC I 0 480/10
Version:
Spare arrester, Surge protection, UP(L/N-PE) ≤ 2.1 kV
 
Type of connection: Plug-in connection
Order No.: 2855240000
Type: VPU AC I 0 950/12.5
Version:
Spare arrester, Surge protection, IT without N, UP(L/N-PE) ≤ 4000 V
 
Type of connection: Plug-in connection
Order No.: 2855250000
Type: VPU AC I 0 MOV 950/12.5
Version:
Spare arrester, Surge protection, IT without N, UP(L/N-PE) ≤ 4000 V
 
Type of connection:
Order No.: 2730850000
Type: VPU AC I 0 N-PE 305/100 S
Version:
Spare arrester, Leakage-current-free, Surge protection, TT nur für N-PE, TN, UP(L/N-PE) ≤ 1.5 kV
 
Type of connection: Plug-in connection
Order No.: 2591590000
Type: VPU AC I 0 N-PE 305/50
Version:
Spare arrester, Surge protection
 
Type of connection: Plug-in connection
Order No.: 2668450000
Type: VPU AC I 0 N-PE 305/50 LCF
Version:
Spare arrester, Surge protection
 
Type of connection: Plug-in connection
Order No.: 2983630000
Type: VPU AC I 0 N-PE 305/50 LH
Version:
Surge protection