Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WPD 201 4X25/4X16 BK
         

Icon
Icon
 

General ordering data

Version Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
Order No. 2731260000
Type WPD 201 4X25/4X16 BK
GTIN (EAN) 4050118810509
Qty. 2 pc(s).

Dimensions and weights

Depth 49.3 mm
Depth (inches) 1.941 inch
Height 55.7 mm
Height (inches) 2.193 inch
Width 43.6 mm
Width (inches) 1.717 inch
Net weight 132 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 9436182c-fbd0-49e8-bf45-a0deac7233a9

Material data

Material Wemid
Colour Light Grey
UL 94 flammability rating V-0

System specifications

Version Screw connection
End cover plate required No
Number of levels
Number of clamping points per level
Levels cross-connected internally Yes
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version Yes
Snap-on Yes
Type of mounting Snap-on

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Connection cross-section, stranded, max. 25 mm²
Connection direction on side
Number of connections
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 16 mm²
Wire connection cross-section, solid core, max. 25 mm²

General

Number of poles 1
Rail TS 35

Rating data

Rated cross-section 25 mm²
Rated voltage 1,000 V
Rated AC voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 152 A

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-19
ECLASS 14.0 27-25-01-19

Approvals

Approvals CE FIMKO VDE
ROHS Conform

Related products

Order No.: 1561100000
Type: WPD 101 2X25/2X16 BK
Version:
Potential distributor terminal, Screw connection, black, 25 mm², 152 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1560670000
Type: WPD 101 2X25/2X16 BL
Version:
Potential distributor terminal, Screw connection, blue, 25 mm², 152 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561120000
Type: WPD 101 2X25/2X16 BN
Version:
Potential distributor terminal, Screw connection, brown, 25 mm², 152 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1560650000
Type: WPD 101 2X25/2X16 GN
Version:
Potential distributor terminal, Screw connection, green, 25 mm², 152 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1560730000
Type: WPD 101 2X25/2X16 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2731230000
Type: WPD 201 4X25/4X16 BL
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2731250000
Type: WPD 201 4X25/4X16 BN
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2731240000
Type: WPD 201 4X25/4X16 GN
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2731220000
Type: WPD 201 4X25/4X16 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561130000
Type: WPD 301 2X25/2X16 3XGY
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 12, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1562130000
Type: WPD 401 2X25/2X16 3XGY/1XBL
Version:
Potential distributor terminal, Screw connection, blue, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 15, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561800000
Type: WPD 401 2X25/2X16 4XGY
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1562140000
Type: WPD 501 2X25/2X16 1XGN/3XGY/1XBL
Version:
Potential distributor terminal, Screw connection, blue, green, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 20, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 3053740000
Type: WPD 501 2X25/2X16 3XGY/1XBL/1XGN
Version:
Energy distribution terminal block, Number of poles:
 
Order No.: 1561750000
Type: WPD 501 2X25/2X16 5XGY
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 20, Number of levels: 1, TS 35, V-0, Wemid