Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
A2C 150/185-DM
         

Icon
Icon
 

General ordering data

Version Feed-through terminal, PUSH IN, 150 mm², 1000 V, 309 A, dark beige
Order No. 2728770000
Type A2C 150/185-DM
GTIN (EAN) 4050118801552
Qty. 5 pc(s).

Dimensions and weights

Depth 98 mm
Depth (inches) 3.858 inch
Height 151 mm
Height (inches) 5.945 inch
Width 31 mm
Width (inches) 1.22 inch
Net weight 316.69 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour dark beige
Colour of operational elements orange
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV16ATEX7909U
Certificate No. (IECEX) IECEXTUR16.0036U
Max. voltage (ATEX) 1100 V
Current (ATEX) 272 A
Wire cross section max. (ATEX) 185 mm²
Max. voltage (IECEX) 1100 V
Current (IECEX) 272 A
Wire cross section max. (IECEX) 185 mm²

System specifications

End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Levels cross-connected internally No
Rail Mounting plate
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Open sides closed
Snap-on No
Type of fixing when screwed in
Type of mounting Direct mounting

Conductors for clamping (additional connection)

Connection type, additional connection PUSH IN

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 185 mm²
Clamping range, min. 50 mm²
Connection cross-section, stranded, max. 185 mm²
Connection cross-section, stranded, min. 50 mm²
Connection direction on side
Gauge to IEC 60947-1 B13
Number of connections
Stripping length 40 mm
Type of connection PUSH IN
Wire connection cross section AWG, max. kcmil 300
Wire connection cross section AWG, min. AWG 1/0
Wire connection cross section, finely stranded, max. 185 mm²
Wire connection cross section, finely stranded, min. 50 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 150 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 50 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 150 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 50 mm²
Wire connection cross-section, solid core, max. 150 mm²
Wire connection cross-section, solid core, min. 50 mm²

General

Rail Mounting plate
Standards IEC 60947-7-1
Wire connection cross section AWG, max. kcmil 300
Wire connection cross section AWG, min. AWG 1/0

Rating data

Rated cross-section 150 mm²
Rated voltage 1,000 V
Rated DC voltage 1,500 V
Rated current 309 A
Current at maximum wires 309 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.1 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 9.89 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 350 kcmil
Conductor size Factory wiring min. (cURus) 2 AWG
Conductor size Field wiring max. (cURus) 350 kcmil
Conductor size Field wiring min. (cURus) 2 AWG
Current size B (cURus) 310 A
Current size C (cURus) 310 A
Voltage size B (cURus) 600 V
Voltage size C (cURus) 600 V

Important note

Product information The max. connectable wire reduces by one wire size if a cross connector is used that has to be mounted in the wire entry.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

Approvals CE CURUS IECEXTUR TUEVNATEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 2728700000
Type: A2C 150/185
Version:
Feed-through terminal, PUSH IN, 150 mm², 1000 V, 309 A, dark beige
 
Order No.: 2728710000
Type: A2C 150/185 BL
Version:
Feed-through terminal, PUSH IN, 150 mm², 1000 V, 309 A, blue
 
Order No.: 2728780000
Type: A2C 150/185 BL-DM
Version:
Feed-through terminal, PUSH IN, 150 mm², 1000 V, 309 A, blue
 
Order No.: 2728720000
Type: A2C 150/185 FE
Version:
Feed-through terminal, PUSH IN, 150 mm², 1000 V, 309 A, black/yellow
 
Order No.: 2728790000
Type: A2C 150/185 FE-DM
Version:
Feed-through terminal, PUSH IN, 150 mm², 1000 V, 309 A, black/yellow