Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU AC I 2 R 275/25 LCF S
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, Surge protection, Leakage-current-free, with remote contact, Single-phase, TN
Order No. 2726730000
Type VPU AC I 2 R 275/25 LCF S
GTIN (EAN) 4050118802559
Qty. 1 pc(s).

Dimensions and weights

Depth 91 mm
Depth (inches) 3.583 inch
Height 104.5 mm
Height (inches) 4.114 inch
Width 36 mm
Width (inches) 1.417 inch
Net weight 349 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C
Humidity 5 - 95% rel. humidity

Environmental Product Compliance

REACH SVHC /

Connection data, remote alert

Connection type PUSH IN
Cross-section for connected wire, solid core, max. 1.5 mm²
Cross-section for connected wire, solid core, min. 0.14 mm²
Stripping length 8 mm

General data

Colour orange, black
Design Installation housing; 2TE, Insta IP 20
Operating altitude ≤ 2000 m
Optical function display green = OK; red = arrester is defective - replace
Protection degree IP20 in installed state
Rail TS 35
Segment Power distribution
UL 94 flammability rating V-0
Version Surge protection, Leakage-current-free, with remote contact

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category IV

Rated data IEC / EN

Discharge current Imax (8/20µs) wire-PE 65 kA
Discharge current In (8/20µs) wire-PE 25 kA
Energy coordination (≤10 m) Type I, Type II, Type III
Follow-on current extinguishing capability Ifi 50 kA
Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Fuse No Fuse neccessary ≤315 A gL
Leakage current at Un 1 µA
Lightning test current Iimp (10/350 µs) (L-PE) 25 kA
Low voltage network Single-phase, TN
Mains voltage 230 V / 400 V
Max. continuous voltage, Uc (AC) 275 V
Note follow current capability No tripping of a 16 A gG fuse up to prospective 50 kAeff
Number of poles 2
PE conductor current IPE 1 µA
Protection level Up at IN (L/N-PE) ≤ 1.5 kV
Rated voltage (AC) 230 V
Requirements category acc. to IEC 61643-11 Type I, Type II
Requirements class, acc. to EN 61643-11 T1, T2
Response time < 100 ns
Short-circuit current rating ISCCR 50 kA
Signalling contact 250 V 1A 1CO
Standards IEC 61643-11, EN 61643-11
Temporary surge voltage (over-voltage) - TOV 442 V
Voltage type AC

Connection data

Stripping length 15 mm
Wire connection method Screw connection
Type of connection Screw connection
Stripping length, rated connection 15 mm
Tightening torque, min. 2.5 Nm
Tightening torque, max. 4.5 Nm
Clamping range, rated connection 16 mm²
Clamping range, min. 4 mm²
Clamping range, max. 35 mm²
Wire cross-section, solid, min. 2.5 mm²
Wire cross-section, solid, max. 35 mm²
Wire connection cross section, finely stranded, min. 2.5 mm²
Wire connection cross section, finely stranded, max. 35 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 35 mm²
Connection cross-section, stranded, min. 2.5 mm²
Connection cross-section, stranded, max. 35 mm²

Guarantee

Time interval 5 years

Important note

Product information For use in DC applications, please use the fuse of SIBA Type NH2XL aR/aSF DC 1500 V

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Tender specification
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90

Approvals

Approvals CE VDE
ROHS Conform

Related products

Type of connection: Screw connection
Order No.: 2726660000
Type: VPU AC I 1 R 275/25 LCF S
Version:
Surge voltage arrester, Low voltage, Surge protection, Leakage-current-free, with remote contact, Single-phase
 
Type of connection: Screw connection
Order No.: 2726700000
Type: VPU AC I 1+1 R 275/25 LCF S
Version:
Surge voltage arrester, Low voltage, Surge protection, Leakage-current-free, with remote contact, Single-phase, TN, TT, IT with N, IT without N
 
Type of connection: Screw connection
Order No.: 2726750000
Type: VPU AC I 3 R 275/25 LCF S
Version:
Surge voltage arrester, Low voltage, Surge protection, Leakage-current-free, with remote contact, TN-C
 
Type of connection: Screw connection
Order No.: 2730290000
Type: VPU AC I 3+1 R 275/25 LCF S 2N
Version:
Surge protection, Leakage-current-free, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
 
Type of connection: Screw connection
Order No.: 2726770000
Type: VPU AC I 3+1 R 275/25 LCF S 2PE
Version:
Surge voltage arrester, Low voltage, Surge protection, Leakage-current-free, with remote contact, TN-C-S, TN-S, TT, IT with N, IT without N
 
Type of connection: Screw connection
Order No.: 2726790000
Type: VPU AC I 4 R 275/25 LCF S
Version:
Surge voltage arrester, Low voltage, Surge protection, Leakage-current-free, with remote contact, TN-C-S, TN-S