Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU AC I 1 275/25 LCF S
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, without telecomm. contact, Leakage-current-free, Surge protection, Single-phase, TN
Order No. 2726620000
Type VPU AC I 1 275/25 LCF S
GTIN (EAN) 4050118802603
Qty. 1 pc(s).

Dimensions and weights

Depth 91 mm
Depth (inches) 3.583 inch
Height 90 mm
Height (inches) 3.543 inch
Width 18 mm
Width (inches) 0.709 inch
Net weight 173 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...85 °C
Humidity 5 - 95% rel. humidity

Probability of failure

MTBF 15 a

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General data

Number of poles 1
Protection degree IP20 in installed state
Colour black, orange

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category IV

Rated data IEC / EN

Discharge current Imax (8/20µs) wire-PE 65 kA
Discharge current In (8/20µs) wire-PE 25 kA
Energy coordination (≤10 m) Type I, Type II, Type III
Follow-on current extinguishing capability Ifi 50 kA
Frequency range, max. 60 Hz
Frequency range, min. 50 Hz
Fuse No Fuse neccessary ≤315 A gL
Leakage current at Un 1 µA
Lightning test current Iimp (10/350 µs) (L-PE) 25 kA
Low voltage network Single-phase, TN
Mains voltage 230 V / 400 V
Max. continuous voltage, Uc (AC) 275 V
Note follow current capability No tripping of a 16 A gG fuse up to prospective 50 kAeff
Number of poles 1
PE conductor current IPE 1 µA
Protection level Up at IN (L/N-PE) ≤ 1.5 kV
Rated voltage (AC) 230 V
Requirements category acc. to IEC 61643-11 Type I, Type II
Requirements class, acc. to EN 61643-11 T1, T2
Response time <100 ns
Short-circuit current rating ISCCR 50 kA
Signalling contact No
Standards IEC 61643-11, EN 61643-11
Temporary surge voltage (over-voltage) - TOV 442 V
Voltage type AC

Connection data

Stripping length 18 mm
Wire connection method Screw connection
Type of connection Screw connection
Stripping length, rated connection 18 mm
Tightening torque, min. 3 Nm
Tightening torque, max. 4.5 Nm
Clamping range, rated connection 16 mm²
Clamping range, min. 1.5 mm²
Clamping range, max. 35 mm²
Wire cross-section, solid, min. 2.5 mm²
Wire cross-section, solid, max. 35 mm²
Wire connection cross section, finely stranded, min. 2.5 mm²
Wire connection cross section, finely stranded, max. 25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 35 mm²
Connection cross-section, stranded, min. 2.5 mm²
Connection cross-section, stranded, max. 35 mm²

Electrical data

Voltage type AC

Guarantee

Time interval 5 years

Important note

Product information For use in DC applications, please use the fuse of SIBA Type NH2XL aR/aSF DC 1500 V

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Tender specification
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90
ECLASS 14.0 27-17-90-90

Approvals

Approvals CE VDE
ROHS Conform

Related products

Type of connection: Screw connection
Order No.: 2726680000
Type: VPU AC I 1+1 275/25 LCF S
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, Leakage-current-free, Surge protection, Single-phase, TN, TT, IT with N, IT without N
 
Type of connection: Screw connection
Order No.: 2726720000
Type: VPU AC I 2 275/25 LCF S
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, Leakage-current-free, Surge protection, Single-phase, TN-S
 
Type of connection: Screw connection
Order No.: 2726740000
Type: VPU AC I 3 275/25 LCF S
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, Leakage-current-free, Surge protection, TN-C
 
Type of connection: Screw connection
Order No.: 2730280000
Type: VPU AC I 3+1 275/25 LCF S 2N
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, Leakage-current-free, Surge protection, TN-C-S, TN-S, TT, IT with N, IT without N
 
Type of connection: Screw connection
Order No.: 2726760000
Type: VPU AC I 3+1 275/25 LCF S 2PE
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, Leakage-current-free, Surge protection, TN-C-S, TN-S, TT, IT with N, IT without N
 
Type of connection: Screw connection
Order No.: 2726780000
Type: VPU AC I 4 275/25 LCF S
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, Leakage-current-free, Surge protection, TN-C-S, TN-S