Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Heavy duty connectors
Industrial Ethernet Connectors
Circular Connectors
Power
Valve plug-in connector
Signal Converter
Battery Connector
BUS connectors
Sample Kits Single Pair Ethernet
RJ45, Hybrid & USB connectors
SPE connectors (Single Pair Ethernet)
FO connectors (Fibre-Optic)
DIN rail outlets
Junction boxes / connectors
Active components
Cable connector
Accessories
Single Pair Ethernet tool-free
Single Pair Ethernet Adapter
General ordering data
Version
SPE fieldattachable plug, SPE-Plug acc. to IEC 63171-2, IDC, 2-core, IP20
Order No.
2726040000
Type
IE-PS-SP0-S-FH-180
GTIN (EAN)
4050118810790
Qty.
1 pc(s).
Dimensions and weights
Net weight
9 g
Temperatures
Operating temperature
-40 °C...85 °C
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
General data
Material locking lever
Stainless steel
Material strain relief
PC UL 94 V0
Connection 1
SPE-Plug acc. to IEC 63171-2
Connection 2
IDC
Configuration
field attachable
Wiring
2-core
UL 94 flammability rating
V-0
Colour
silver
Housing main material
zinc diecast nickel-plated
Insulation cross-section, min.
0.85 mm
Insulation cross-section, max.
1.6 mm
Category
T1-B
Contact material
Bronze tin-plated
Contact surface
Gold-plated
Connection diameter, solid
0.41...0.64 mm
Conductor connection cross-section, solid (AWG)
AWG 24...AWG 22
Connection diameter, flexible
0.48...0.76 mm
Conductor connection cross-section, flexible (AWG)
AWG 26...AWG 22
Conductor connection cross-section, extremely flexible
0.51
Conductor connection cross-section, extremely flexible (AWG)
AWG 26...AWG 22
Sheath diameter, min.
3.6 mm
Sheath diameter, max.
5.7 mm
Shielding material
bronze tin-plated
Protection degree
IP20
Plugging cycles
750
Material insulator
PC UL94 V0
Ability to reconnect
≤ 4 cycles (with the same cross-section)
Electrical properties
Contact resistance
≤ 20 mΩ
Current-carrying capacity
Current-carrying capacity
1.4 A
Temperature
60 °C
Dielectric strength, contact / contact
≥ 1000 V DC
Dielectric strength, contact / shield
≥ 1500 V DC
Insulation strength
≥ 500 MΩ
PoE / PoE+
PoDL acc. to IEEE 802.3bu / cg
Rated current
4 A
General standards
Application-specific communication cable facilities
ISO/IEC 11801-1 Amd.1, ISO/IEC 11801-3 Amd.1, ISO/IEC 11801-6 Amd.1
Connector standard
IEC 63171-2
Network standard
IEEE 802.3cg (10BaseT1), IEEE 802.3bw (100 BaseT1), IEEE 802.3bp (1000 BaseT1)
Classifications
ETIM 6.0
EC001121
ETIM 7.0
EC001121
ETIM 8.0
EC001121
ETIM 9.0
EC001121
ECLASS 9.1
27-44-01-90
ECLASS 10.0
27-44-01-90
ECLASS 11.0
27-44-01-90
ECLASS 12.0
27-44-01-90
ECLASS 13.0
27-44-01-90
There are no products in this group.
Version
SPE fieldattachable plug, SPE-Plug acc. to IEC 63171-2, IDC, 2-core, IP20
Order No.
2726040000
Type
IE-PS-SP0-S-FH-180
GTIN (EAN)
4050118810790
Qty.
1 pc(s).
Operating temperature
-40 °C...85 °C
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Material locking lever
Stainless steel
Material strain relief
PC UL 94 V0
Connection 1
SPE-Plug acc. to IEC 63171-2
Connection 2
IDC
Configuration
field attachable
Wiring
2-core
UL 94 flammability rating
V-0
Colour
silver
Housing main material
zinc diecast nickel-plated
Insulation cross-section, min.
0.85 mm
Insulation cross-section, max.
1.6 mm
Category
T1-B
Contact material
Bronze tin-plated
Contact surface
Gold-plated
Connection diameter, solid
0.41...0.64 mm
Conductor connection cross-section, solid (AWG)
AWG 24...AWG 22
Connection diameter, flexible
0.48...0.76 mm
Conductor connection cross-section, flexible (AWG)
AWG 26...AWG 22
Conductor connection cross-section, extremely flexible
0.51
Conductor connection cross-section, extremely flexible (AWG)
AWG 26...AWG 22
Sheath diameter, min.
3.6 mm
Sheath diameter, max.
5.7 mm
Shielding material
bronze tin-plated
Protection degree
IP20
Plugging cycles
750
Material insulator
PC UL94 V0
Ability to reconnect
≤ 4 cycles (with the same cross-section)
Contact resistance
≤ 20 mΩ
Current-carrying capacity
Current-carrying capacity
1.4 A
Temperature
60 °C
Dielectric strength, contact / contact
≥ 1000 V DC
Dielectric strength, contact / shield
≥ 1500 V DC
Insulation strength
≥ 500 MΩ
PoE / PoE+
PoDL acc. to IEEE 802.3bu / cg
Rated current
4 A
Application-specific communication cable facilities
ISO/IEC 11801-1 Amd.1, ISO/IEC 11801-3 Amd.1, ISO/IEC 11801-6 Amd.1
Connector standard
IEC 63171-2
Network standard
IEEE 802.3cg (10BaseT1), IEEE 802.3bw (100 BaseT1), IEEE 802.3bp (1000 BaseT1)
ETIM 6.0
EC001121
ETIM 7.0
EC001121
ETIM 8.0
EC001121
ETIM 9.0
EC001121
ECLASS 9.1
27-44-01-90
ECLASS 10.0
27-44-01-90
ECLASS 11.0
27-44-01-90
ECLASS 12.0
27-44-01-90
ECLASS 13.0
27-44-01-90
There are no products in this group.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.