Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-PS-SP0-S-FH-180
         

Icon
Icon
Icon
 

General ordering data

Version SPE fieldattachable plug, SPE-Plug acc. to IEC 63171-2, IDC, 2-core, IP20
Order No. 2726040000
Type IE-PS-SP0-S-FH-180
GTIN (EAN) 4050118810790
Qty. 1 pc(s).

Dimensions and weights

Net weight 9 g

Temperatures

Operating temperature -40 °C...85 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

General data

Material locking lever Stainless steel
Material strain relief PC UL 94 V0
Connection 1 SPE-Plug acc. to IEC 63171-2
Connection 2 IDC
Configuration field attachable
Wiring 2-core
UL 94 flammability rating V-0
Colour silver
Housing main material zinc diecast nickel-plated
Insulation cross-section, min. 0.85 mm
Insulation cross-section, max. 1.6 mm
Category T1-B
Contact material Bronze tin-plated
Contact surface Gold-plated
Connection diameter, solid 0.41...0.64 mm
Conductor connection cross-section, solid (AWG) AWG 24...AWG 22
Connection diameter, flexible 0.48...0.76 mm
Conductor connection cross-section, flexible (AWG) AWG 26...AWG 22
Conductor connection cross-section, extremely flexible 0.51
Conductor connection cross-section, extremely flexible (AWG) AWG 26...AWG 22
Sheath diameter, min. 3.6 mm
Sheath diameter, max. 5.7 mm
Shielding material bronze tin-plated
Protection degree IP20
Plugging cycles 750
Material insulator PC UL94 V0
Ability to reconnect ≤ 4 cycles (with the same cross-section)

Electrical properties

Contact resistance ≤ 20 mΩ
Current-carrying capacity
Current-carrying capacity 1.4 A
Temperature 60 °C
Dielectric strength, contact / contact ≥ 1000 V DC
Dielectric strength, contact / shield ≥ 1500 V DC
Insulation strength ≥ 500 MΩ
PoE / PoE+ PoDL acc. to IEEE 802.3bu / cg
Rated current 4 A

General standards

Application-specific communication cable facilities ISO/IEC 11801-1 Amd.1, ISO/IEC 11801-3 Amd.1, ISO/IEC 11801-6 Amd.1
Connector standard IEC 63171-2
Network standard IEEE 802.3cg (10BaseT1), IEEE 802.3bw (100 BaseT1), IEEE 802.3bp (1000 BaseT1)

Downloads

Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001121
ETIM 7.0 EC001121
ETIM 8.0 EC001121
ETIM 9.0 EC001121
ECLASS 9.1 27-44-01-90
ECLASS 10.0 27-44-01-90
ECLASS 11.0 27-44-01-90
ECLASS 12.0 27-44-01-90
ECLASS 13.0 27-44-01-90

Approvals

ROHS Conform

Related products

There are no products in this group.