|
General ordering data |
Version |
SPE fieldattachable plug, SPE-Plug acc. to IEC 63171-2, IDC, 2-core, IP20 |
Order No. |
2726040000 |
Type |
IE-PS-SP0-S-FH-180 |
GTIN (EAN) |
4050118810790 |
Qty. |
1 pc(s). |
|
Dimensions and weights |
Net weight |
9 g |
|
Temperatures |
Operating temperature |
-40 °C...85 °C |
Operating temperature, min. |
-40 °C |
Operating temperature, max. |
85 °C |
|
General data |
Material locking lever |
Stainless steel |
Material strain relief |
PC UL 94 V0 |
Connection 1 |
SPE-Plug acc. to IEC 63171-2 |
Connection 2 |
IDC |
Configuration |
field attachable |
Wiring |
2-core |
UL 94 flammability rating |
V-0 |
Colour |
silver |
Housing main material |
zinc diecast nickel-plated |
Insulation cross-section, min. |
0.85 mm |
Insulation cross-section, max. |
1.6 mm |
Category |
T1-B |
Contact material |
Bronze tin-plated |
Contact surface |
Gold-plated |
Connection diameter, solid |
0.41...0.64 mm |
Conductor connection cross-section, solid (AWG) |
AWG 24...AWG 22 |
Connection diameter, flexible |
0.48...0.76 mm |
Conductor connection cross-section, flexible (AWG) |
AWG 26...AWG 22 |
Conductor connection cross-section, extremely flexible |
0.51 |
Conductor connection cross-section, extremely flexible (AWG) |
AWG 26...AWG 22 |
Sheath diameter, min. |
3.6 mm |
Sheath diameter, max. |
5.7 mm |
Shielding material |
bronze tin-plated |
Protection degree |
IP20 |
Plugging cycles |
750 |
Material insulator |
PC UL94 V0 |
Ability to reconnect |
≤ 4 cycles (with the same cross-section) |
|
Electrical properties |
Contact resistance |
≤ 20 mΩ |
Current-carrying capacity |
Current-carrying capacity |
1.4 A |
Temperature |
60 °C |
|
|
Dielectric strength, contact / contact |
≥ 1000 V DC |
Dielectric strength, contact / shield |
≥ 1500 V DC |
Insulation strength |
≥ 500 MΩ |
PoE / PoE+ |
PoDL acc. to IEEE 802.3bu / cg |
Rated current |
4 A |
|
General standards |
Application-specific communication cable facilities |
ISO/IEC 11801-1 Amd.1, ISO/IEC 11801-3 Amd.1, ISO/IEC 11801-6 Amd.1 |
Connector standard |
IEC 63171-2 |
Network standard |
IEEE 802.3cg (10BaseT1), IEEE 802.3bw (100 BaseT1), IEEE 802.3bp (1000 BaseT1) |
|
Classifications |
ETIM 6.0 |
EC001121 |
ETIM 7.0 |
EC001121 |
ETIM 8.0 |
EC001121 |
ECLASS 9.1 |
27-44-01-90 |
ECLASS 10.0 |
27-44-01-90 |
ECLASS 11.0 |
27-44-01-90 |
ECLASS 12.0 |
27-44-01-90 |
|
There are no products in this group.
Version |
SPE fieldattachable plug, SPE-Plug acc. to IEC 63171-2, IDC, 2-core, IP20 |
Order No. |
2726040000 |
Type |
IE-PS-SP0-S-FH-180 |
GTIN (EAN) |
4050118810790 |
Qty. |
1 pc(s). |
Operating temperature |
-40 °C...85 °C |
Operating temperature, min. |
-40 °C |
Operating temperature, max. |
85 °C |
Material locking lever |
Stainless steel |
Material strain relief |
PC UL 94 V0 |
Connection 1 |
SPE-Plug acc. to IEC 63171-2 |
Connection 2 |
IDC |
Configuration |
field attachable |
Wiring |
2-core |
UL 94 flammability rating |
V-0 |
Colour |
silver |
Housing main material |
zinc diecast nickel-plated |
Insulation cross-section, min. |
0.85 mm |
Insulation cross-section, max. |
1.6 mm |
Category |
T1-B |
Contact material |
Bronze tin-plated |
Contact surface |
Gold-plated |
Connection diameter, solid |
0.41...0.64 mm |
Conductor connection cross-section, solid (AWG) |
AWG 24...AWG 22 |
Connection diameter, flexible |
0.48...0.76 mm |
Conductor connection cross-section, flexible (AWG) |
AWG 26...AWG 22 |
Conductor connection cross-section, extremely flexible |
0.51 |
Conductor connection cross-section, extremely flexible (AWG) |
AWG 26...AWG 22 |
Sheath diameter, min. |
3.6 mm |
Sheath diameter, max. |
5.7 mm |
Shielding material |
bronze tin-plated |
Protection degree |
IP20 |
Plugging cycles |
750 |
Material insulator |
PC UL94 V0 |
Ability to reconnect |
≤ 4 cycles (with the same cross-section) |
Contact resistance |
≤ 20 mΩ |
Current-carrying capacity |
Current-carrying capacity |
1.4 A |
Temperature |
60 °C |
|
|
Dielectric strength, contact / contact |
≥ 1000 V DC |
Dielectric strength, contact / shield |
≥ 1500 V DC |
Insulation strength |
≥ 500 MΩ |
PoE / PoE+ |
PoDL acc. to IEEE 802.3bu / cg |
Rated current |
4 A |
Application-specific communication cable facilities |
ISO/IEC 11801-1 Amd.1, ISO/IEC 11801-3 Amd.1, ISO/IEC 11801-6 Amd.1 |
Connector standard |
IEC 63171-2 |
Network standard |
IEEE 802.3cg (10BaseT1), IEEE 802.3bw (100 BaseT1), IEEE 802.3bp (1000 BaseT1) |
ETIM 6.0 |
EC001121 |
ETIM 7.0 |
EC001121 |
ETIM 8.0 |
EC001121 |
ECLASS 9.1 |
27-44-01-90 |
ECLASS 10.0 |
27-44-01-90 |
ECLASS 11.0 |
27-44-01-90 |
ECLASS 12.0 |
27-44-01-90 |
There are no products in this group.
|
|