Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-BHD-SPE-M8-OT-FP
         

Icon
Icon
Icon
 

General ordering data

Version PCB, M8 socket housing, IP67, Frontpanel mounting
Order No. 2726020000
Type IE-BHD-SPE-M8-OT-FP
GTIN (EAN) 4050118810776
Qty. 10 pc(s).

Dimensions and weights

Net weight 3 g

Temperatures

Operating temperature -40 °C...85 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant

System specifications

Number of poles 2
Product family Industrial Ethernet
Protection degree IP67

Electrical properties

Insulation strength ≥ 500 MΩ

Standards

Connector standard IEC 61076-2-104, IEC 63171-5

Material data

Colour silver
Colour chart (similar) RAL 7001
Insulation strength ≥ 500 MΩ
UL 94 flammability rating V-0
Operating temperature, min. -40 °C
Operating temperature, max. 85 °C

Packing

VPE length 90 mm
VPE width 25 mm
VPE height 15 mm

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001031
ETIM 7.0 EC001031
ETIM 8.0 EC001031
ETIM 9.0 EC001031
ECLASS 9.0 27-18-27-02
ECLASS 9.1 27-18-27-02
ECLASS 10.0 27-18-27-02
ECLASS 11.0 27-18-27-02
ECLASS 12.0 27-18-27-02
ECLASS 13.0 27-19-01-04
ECLASS 14.0 27-19-01-04

Approvals

ROHS Conform

Related products

Colour:
Order No.: 2726010000
Type: IE-PCB-SPE-P-90V2.1-THR RL
Colour: silver
Version:
PCB plug-in connector, male header, SPE (Single Pair Ethernet), Clip-on flange, THT/THR solder connection, 1.80 mm, Number of poles: 2, 90°, Solder pin length (l): 2.1 mm, Ni/Au, silver, Tape
 
Order No.: 2795170000
Type: IE-PCB-SPE-P-180V2.1-THR RL
Colour: silver
Version:
PCB plug-in connector, male header, SPE (Single Pair Ethernet), Clip-on flange, THT/THR solder connection, 1.80 mm, Number of poles: 2, 180°, Solder pin length (l): 2.1 mm, Ni/Au, silver, Tape
 
Order No.: 2795100000
Type: IE-PCB-SPM-P-90-THR
Colour: black
Version:
Built-in plugs, M8 PCB insert, Solder connection, Male contact, IP67 with housing, THT/THR solder connection, 90°, Number of poles: 2
 
Order No.: 2795110000
Type: IE-PCB-SPM-P-180-SMD
Colour: black
Version:
Built-in plugs, M8 PCB insert, IP67 with housing, SMD solder connection, 180°, Number of poles: 2
 
Order No.: 2735920000
Type: IE-PCB-SPM-P-180-THR
Colour: black
Version:
Built-in plugs, M8 PCB insert, Socket connector, Solder connection, Male contact, IP67 with housing, THT/THR solder connection, 180°, Number of poles: 2
 
Order No.: 2726030000
Type: IE-BHD-SPE-M8-OT-BP
Colour: silver
Version:
PCB, M8 socket housing, IP67, Backpanel mounting
 
Order No.: 2739640000
Type: IE-BHD-SPE-FP-CN-M10X0.75
Colour: silver
Version:
Locknut, PCB, M8 socket housing
 
Order No.: 2795120000
Type: IE-PCB-SPE-P-90V2.1-THR-YG/YG RL
Colour: black
Version:
PCB plug-in connector, male header, SPE (Single Pair Ethernet), Clip-on flange, THT/THR solder connection, 1.80 mm, Number of poles: 2, 90°, Solder pin length (l): 2.1 mm, Ni/Au, black, Tape
 
Order No.: 2816640000
Type: S-KIT SPE CONECTORS EN/DE
Version:
Sample kit