Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-S1DS2VE0050T01T01-E
         

Icon
Icon
 

General ordering data

Version Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 5 m
Order No. 2725850050
Type IE-S1DS2VE0050T01T01-E
GTIN (EAN) 4050118825336
Qty. 1 pc(s).

Dimensions and weights

Length 5 m
Length (inches) 196.85 inch
Net weight 0.176 g

Temperatures

Operating temperature -40 °C...80 °C

Environmental Product Compliance

REACH SVHC /

Electrical properties

Dielectric strength, contact / contact 1000 V DC
Dielectric strength, contact / shield 2250 V DC
Insulation strength ≥ 500 MΩ
PoE / PoE+ PoDL acc. to IEEE 802.3bu / cg

Standards

Connector standard IEC 63171-2

Cable structure

Colour coding white / blue
Complete shielding Shielding braid made from copper wiring
Cross-section 2*AWG 22
Insulation PE
Insulation diameter 2 1.65 mm
Material sheath PVC
Number of wires
Overlap of shielding braid 80 %
Sheath diameter, max. 5.3 mm
Sheath diameter, min. 4.9 mm
Sheathing colour black
Shielding STP
Strands

Electrical properties of cable

Capacity at 800 Hz 1.6 nF/km
Category T1-B
Characteristic impedance 100 ± 15 Ω at 20 MHz
Coupling attenuation 1 to 600 MHz Type I
Insulation strength ≥ 500 MΩ
Rated current 3.5 A
Rated voltage (DC) 60 V
Resistance differential 2 %
Test voltage: wire-wire-shield 1 kV DC, 1 min
Transmission rate 10/100 MBit/s, 1000 MBit/s

Mechanical and material properties of cable

Bending radius 20 mm
Colour black
Halogen Yes
Resistance to oils IRM 902/903 oil resistance test at (70℃x4h)
Resistance to spread of flame FT1
UV-resistant Complies with UL 1581 Sec. 1200

Plug

Plug left SPE, IP20, female contact, straight, plug, Plastic, IEC 63171-2, shielded
Plug right SPE, IP20, female contact, straight, plug, Plastic, IEC 63171-2, shielded

Plug, left

Plug left SPE, IP20, female contact, straight, plug, Plastic, IEC 63171-2, shielded

Plug, right

Plug right SPE, IP20, female contact, straight, plug, Plastic, IEC 63171-2, shielded

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Order No.: 2725850010
Type: IE-S1DS2VE0010T01T01-E
Version:
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 1 m
 
Order No.: 2725850020
Type: IE-S1DS2VE0020T01T01-E
Version:
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 2 m
 
Order No.: 2725850030
Type: IE-S1DS2VE0030T01T01-E
Version:
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 3 m
 
Order No.: 2725850100
Type: IE-S1DS2VE0100T01T01-E
Version:
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 10 m
 
Order No.: 2725850150
Type: IE-S1DS2VE0150T01T01-E
Version:
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 15 m
 
Order No.: 2725850400
Type: IE-S1DS2VE0400T01T01-E
Version:
Patch cable, SPE plug (IEC 63171-2) - IP20 socket contact straight, SPE plug (IEC 63171-2) - IP20 socket contact straight, T1-B, PVC, 40 m