Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WPD 304 3X25/6X16+9X10 3XRD
         

Icon
Icon
 

General ordering data

Version Potential distributor terminal, Screw connection, red, 25 mm², 164 A, 1000 V, Number of connections: 18, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
Order No. 2725300000
Type WPD 304 3X25/6X16+9X10 3XRD
GTIN (EAN) 4050118796582
Qty. 1 pc(s).

Dimensions and weights

Depth 49 mm
Depth (inches) 1.929 inch
Height 68 mm
Height (inches) 2.677 inch
Width 94.5 mm
Width (inches) 3.72 inch
Net weight 298 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP e1c310ef-6b67-4efa-80a6-d307472f4de9
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Material data

Material Wemid
Colour red
UL 94 flammability rating V-0

System specifications

Version Screw connection
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally Yes
Rail Mounting plate, TS 35
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version Yes
Open sides closed
Type of mounting Snap-on

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Connection direction on side
Number of connections 18 
Type of connection Screw connection
Type of connection 2 Screw connection

General

Number of poles 3
Rail Mounting plate, TS 35
Standards IEC 60947-7-1, UL 1059

Rating data

Rated cross-section 25 mm²
Rated voltage 1,000 V
Rated AC voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 164 A
Standards IEC 60947-7-1, UL 1059

Important note

Product information The socket complies with flammability class V-2 according to UL94.

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-19
ECLASS 14.0 27-25-01-19

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 2725360000
Type: WPD 104 1X25+1X16/2X16+3X10 BK
Version:
Potential distributor terminal, Screw connection, black, 25 mm², 164 A, 1000 V, Number of connections: 7, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
 
Order No.: 2518250000
Type: WPD 104 1X25+1X16/2X16+3X10 BL
Version:
Potential distributor terminal, Screw connection, blue, 25 mm², 164 A, 1000 V, Number of connections: 7, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
 
Order No.: 1562000000
Type: WPD 104 1X25+1X16/2X16+3X10 GY
Version:
Potential distributor terminal, Screw connection, grey, 25 mm², 164 A, 1000 V, Number of connections: 7, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
 
Order No.: 2725260000
Type: WPD 104 1X25+1X16/2X16+3X10 RD
Version:
Potential distributor terminal, Screw connection, red, 25 mm², 164 A, 1000 V, Number of connections: 6, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
 
Order No.: 2725390000
Type: WPD 204 2X25/4X16+6X10 2XBK
Version:
Potential distributor terminal, Screw connection, black, 25 mm², 164 A, 1000 V, Number of connections: 12, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
 
Order No.: 2518330000
Type: WPD 204 2X25/4X16+6X10 2XBL
Version:
Potential distributor terminal, Screw connection, blue, 25 mm², 164 A, 1000 V, Number of connections: 12, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
 
Order No.: 1562150000
Type: WPD 204 2X25/4X16+6X10 2XGY
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 164 A, 1000 V, Number of connections: 12, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
 
Order No.: 2725290000
Type: WPD 204 2X25/4X16+6X10 2XRD
Version:
Potential distributor terminal, Screw connection, red, 25 mm², 164 A, 1000 V, Number of connections: 12, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
 
Order No.: 2725400000
Type: WPD 304 3X25/6X16+9X10 3XBK
Version:
Potential distributor terminal, Screw connection, black, 25 mm², 164 A, 1000 V, Number of connections: 18, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
 
Order No.: 2518340000
Type: WPD 304 3X25/6X16+9X10 3XBL
Version:
Potential distributor terminal, Screw connection, blue, 25 mm², 164 A, 1000 V, Number of connections: 18, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid
 
Order No.: 1562160000
Type: WPD 304 3X25/6X16+9X10 3XGY
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 164 A, 1000 V, Number of connections: 18, Number of levels: 1, Mounting plate, TS 35, V-0, Wemid