Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WPD 109 1X185/2X35+3X25+4X16 RD
         

Icon
Icon
 

General ordering data

Version Potential distributor terminal, Screw connection, 1000 V, 490 A, Number of poles: 1, Mounting plate, TS 35, red
Order No. 2725270000
Type WPD 109 1X185/2X35+3X25+4X16 RD
GTIN (EAN) 4050118796612
Qty. 1 pc(s).

Dimensions and weights

Depth 77 mm
Depth (inches) 3.031 inch
Height 95 mm
Height (inches) 3.74 inch
Width 51.1 mm
Width (inches) 2.012 inch
Net weight 454 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP e1c310ef-6b67-4efa-80a6-d307472f4de9

Material data

Material Wemid
Colour red
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) CNEX16ATEX0005U
Certificate No. (IECEX) IECEXCNEX16.0005U
Max. voltage (ATEX) 1100 V
Current (ATEX) 353 A
Wire cross section max. (ATEX) 185 mm²
Max. voltage (IECEX) 1100 V
Current (IECEX) 353 A

System specifications

Version Screw connection
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally Yes
Rail Mounting plate, TS 35
N-function Yes
PE function No
PEN function No

Additional technical data

Explosion-tested version Yes
Open sides closed
Type of mounting Snap-on

CSA rating data

Certificate number (cCSAus) 70128467

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Connection direction on side
Type of connection Screw connection

General

Number of poles 1
Rail Mounting plate, TS 35
Standards IEC 60947-7-1, UL 1059

Rating data

Rated voltage 1,000 V
Rated AC voltage 1,000 V
Rated DC voltage 1,500 V
Rated current 490 A
Standards IEC 60947-7-1, UL 1059

UL rating data

Certificate No. (cURus) E60693

Important note

Product information The socket complies with flammability class V-2 according to UL94.

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-19

Approvals

Approvals CCSAUS CE CENEXATEX CURUS IECEXCENEX UKEX
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 2725370000
Type: WPD 109 1X185/2X35+3X25+4X16 BK
Version:
Potential distributor terminal, Screw connection, 1000 V, 490 A, Number of poles: 1, Mounting plate, TS 35, black
 
Order No.: 2519490000
Type: WPD 109 1X185/2X35+3X25+4X16 BL
Version:
Potential distributor terminal, Screw connection, 1000 V, 490 A, Number of poles: 1, Mounting plate, TS 35, blue
 
Order No.: 1562090000
Type: WPD 109 1X185/2X35+3X25+4X16 GY
Version:
Potential distributor terminal, Screw connection, 1000 V, 490 A, Number of poles: 1, Mounting plate, TS 35, Light Grey
 
Order No.: 2730360000
Type: WPD 113 1X185+1X150/8X35 BK
Version:
Potential distributor terminal, Screw connection, 185, 1000 V, 353 A, Number of connections: 10, Number of poles: 1, TS 35, Mounting plate, black
 
Order No.: 2603750000
Type: WPD 113 1X185+1X150/8X35 BL
Version:
Potential distributor terminal, Screw connection, 185, 1000 V, 353 A, Number of connections: 10, Number of poles: 1, TS 35, Mounting plate, blue
 
Order No.: 2603740000
Type: WPD 113 1X185+1X150/8X35 GY
Version:
Potential distributor terminal, Screw connection, 185, 1000 V, 353 A, Number of connections: 10, Number of poles: 1, TS 35, Mounting plate, Light Grey
 
Order No.: 2730350000
Type: WPD 113 1X185+1X150/8X35 RD
Version:
Potential distributor terminal, Screw connection, 185, 1000 V, 353 A, Number of connections: 10, Number of poles: 1, TS 35, Mounting plate, red