TERMSERIES, Relay with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No
Order No.
2723360000
Type
RCH424024FG
GTIN (EAN)
4050118786071
Qty.
20 pc(s).
Dimensions and weights
Depth
25.5 mm
Depth (inches)
1.004 inch
Height
29 mm
Height (inches)
1.142 inch
Width
12.6 mm
Width (inches)
0.496 inch
Net weight
19.5 g
Temperatures
Storage temperature
-25 °C...70 °C
Operating temperature
-25 °C...70 °C
Humidity
5...85 %, no condensation
Environmental Product Compliance
REACH SVHC
/
Rated data UL
Certificate No. (cURus)
E522350
Control side
Rated control voltage
24 V DC
Rated current DC
29.2 mA
Power rating
585 mVA, 565 mW
Coil resistance
823 Ω ± 10 %
Coil tolerance
10 %
Status indicator
No
Load side
Rated switching voltage
250 V AC
Continuous current
6 A
Max. switching frequency at rated load
0.1 Hz
Max. switching voltage, AC
250 V
Max. switching voltage, DC
250 V
AC switching capacity (resistive), max.
1500 VA
DC switching capacity (resistive), max.
144 W @ 24 V
Switch-on delay
≤ 30 ms
Switch-off delay
<20 ms
Contact type
2 CO contacts forcibily guided (EN 61810-3 type B) (AgNi)
Mechanical service life
10 x 106 switching cycles
Min. switching power
10 mA @ 5 V
General data
Rail
TS 35
Test button available
No
Mechanical switch position indicator
No
Colour
Transparent
Insulation coordination
Rated voltage
300 V
Pollution severity
2
Surge voltage category
III
Clearance and creepage distances for control side - load side
≥ 8 mm
Dielectric strength for control side - load side
4 kVeff / 1 Min.
Type of isolation at input and output
reinforced insulation
Dielectric strength of neighbouring contacts
3 KVeff / 1 Min.
Type of isolation at neighbouring contacts
reinforced insulation
Dielectric strength of open contact
1.5 kVeff /1 min.
Impulse withstand voltage at neighbouring contacts
TERMSERIES, Relay with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.