Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RCH424024FG
         

General ordering data

Version TERMSERIES, Relay with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No
Order No. 2723360000
Type RCH424024FG
GTIN (EAN) 4050118786071
Qty. 20 pc(s).

Dimensions and weights

Depth 25.5 mm
Depth (inches) 1.004 inch
Height 29 mm
Height (inches) 1.142 inch
Width 12.6 mm
Width (inches) 0.496 inch
Net weight 19.5 g

Temperatures

Storage temperature -25 °C...70 °C
Operating temperature -25 °C...70 °C
Humidity 5...85 %, no condensation

Environmental Product Compliance

REACH SVHC /

Rated data UL

Certificate No. (cURus) E522350

Control side

Rated control voltage 24 V DC
Rated current DC 29.2 mA
Power rating 585 mVA, 565 mW
Coil resistance 823 Ω ± 10 %
Coil tolerance 10 %
Status indicator No

Load side

Rated switching voltage 250 V AC
Continuous current 6 A
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, AC 250 V
Max. switching voltage, DC 250 V
AC switching capacity (resistive), max. 1500 VA
DC switching capacity (resistive), max. 144 W @ 24 V
Switch-on delay ≤ 30 ms
Switch-off delay <20 ms
Contact type 2 CO contacts forcibily guided (EN 61810-3 type B) (AgNi)
Mechanical service life 10 x 106 switching cycles
Min. switching power 10 mA @ 5 V

General data

Rail TS 35
Test button available No
Mechanical switch position indicator No
Colour Transparent

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side ≥ 8 mm
Dielectric strength for control side - load side 4 kVeff / 1 Min.
Type of isolation at input and output reinforced insulation
Dielectric strength of neighbouring contacts 3 KVeff / 1 Min.
Type of isolation at neighbouring contacts reinforced insulation
Dielectric strength of open contact 1.5 kVeff /1 min.
Impulse withstand voltage at neighbouring contacts 6 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Standards EN 61810-3
Certificate No. (cURus) E522350

Connection data

Wire connection method Plug-in connection

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01

Approvals

Approvals CURUS TUEV
UL File Number Search UL Website
Certificate No. (cURus) E522350

Related products

There are no products in this group.