VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 32, 10 mm, OD min. 16 - OD max. 21 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No.
2722430000
Type
VG M32 EXI 16-21 SI7J G4
GTIN (EAN)
4050118821666
Qty.
25 pc(s).
Dimensions and weights
Height
45.3 mm
Height (inches)
1.783 inch
Length
42 mm
Length (inches)
1.654 inch
Net weight
22 g
Temperatures
Operating temperature
-60 °C...70 °C
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Certificate numbers cable gland
Approval conditions
ATEX, IECEX
Certificate no. cable gland (ATEX)
IMQ 13 ATEX 010 X
Certificate no. cable gland (IECEx)
IECEx IMQ 13.0003X
Certificate no. cable gland (INMETRO)
DNV 12.0051 X
Identification
Ex eb llC Gb, Ex tb IIIC Db IP66/68
General information
AF size 1
36 mm
AF size 2
36 mm
Cable glands
metric
Explosion protection type
Intrinsically safe Ex i
External thread
M 32
Halogen
No
Impact resistance
7 joules in acc. with IEC 60079-0
Installation guidelines
See assembly instructions
Length of thread
10 mm
Material
Polyamide 6
Operating temperature range, max.
70 °C
Operating temperature range, min.
-60 °C
Outer cable diameter, max.
21 mm
Outer cable diameter, min.
16 mm
Pitch of thread
1.5 mm
Protection degree
IP54, IP66, IP67, IP68 - 5 bar (30 min.)
Protection degree with GWDR
IP54, IP66, IP67, IP68 - 5 bar (30 min.)
Seal insert
Silicone
Sealing
Silicone
Standards
IEC 60079-0, EN 60079-0, IEC 60079-7, EN 60079-7, EN 60079-31, IEC 60079-31
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 12, 10 mm, OD min. 4 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 16, 10 mm, OD min. 5 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 16, 10 mm, OD min. 6 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 20, 10 mm, OD min. 11 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 13 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 25, 10 mm, OD min. 12 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 25, 10 mm, OD min. 14 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 32, 15 mm, OD min. 19 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 40, 10 mm, OD min. 20 - OD max. 28 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 40, 18 mm, OD min. 23 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 63, 18 mm, OD min. 35 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Delivery status:
This article will no longer be available in the future.
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 32, 10 mm, OD min. 16 - OD max. 21 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 12, 10 mm, OD min. 4 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 16, 10 mm, OD min. 5 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 16, 10 mm, OD min. 6 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 20, 10 mm, OD min. 11 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 13 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 25, 10 mm, OD min. 12 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 25, 10 mm, OD min. 14 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 32, 15 mm, OD min. 19 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 40, 10 mm, OD min. 20 - OD max. 28 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 40, 18 mm, OD min. 23 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 63, 18 mm, OD min. 35 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Delivery status:
This article will no longer be available in the future.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.