Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VG M20 EXE 11-14 SI7J G4
         

Icon
Icon
 

General ordering data

Version VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 20, 10 mm, OD min. 11 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No. 2722120000
Type VG M20 EXE 11-14 SI7J G4
GTIN (EAN) 4050118821352
Qty. 50 pc(s).

Dimensions and weights

Height 35 mm
Height (inches) 1.378 inch
Length 30 mm
Length (inches) 1.181 inch
Net weight 16.56 g

Temperatures

Operating temperature -60 °C...70 °C

Environmental Product Compliance

REACH SVHC /

Certificate numbers cable gland

Approval conditions ATEX, IECEX
Identification Ex eb llC Gb, Ex tb IIIC Db IP66/68

General information

AF size 1 27 mm
AF size 2 27 mm
Cable glands metric
Explosion protection type Improved safety Ex e
External thread M 20
Halogen No
Impact resistance 7 joules in acc. with IEC 60079-0
Installation guidelines See assembly instructions
Length of thread 10 mm
Material Polyamide 6
Operating temperature range, max. 70 °C
Operating temperature range, min. -60 °C
Outer cable diameter, max. 14 mm
Outer cable diameter, min. 11 mm
Pitch of thread 1.5 mm
Protection degree IP54, IP66, IP67, IP68 - 5 bar (30 min.)
Protection degree with GWDR IP54, IP66, IP67, IP68 - 5 bar (30 min.)
Seal insert Silicone
Sealing Silicone
Standards IEC 60079-0, EN 60079-0, IEC 60079-7, EN 60079-7, EN 60079-31, IEC 60079-31
Tightening torque 5.5 Nm
Torque for cap nut, max. 6 Nm
Torque for cap nut, min. 5 Nm
Torque for connecting adapter, max. 6 Nm
Torque for connecting adapter, min. 5 Nm
UL 94 flammability rating HB

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-34
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-02
ECLASS 13.0 27-14-08-02

Approvals

Approvals CE; EAC; ATEX; IECEX; INMETRO
ROHS Conform

Related products

Order No.: 2722070000
Type: VG M12 EXE 4-6.5 SI7J G4
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 12, 10 mm, OD min. 4 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2722080000
Type: VG M16 EXE 5-8 SI7J G4
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 16, 10 mm, OD min. 5 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2722090000
Type: VG M16 EXE 6-10 SI7J G4
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 16, 10 mm, OD min. 6 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2722100000
Type: VG M20 EXE 7-12 SI7J G4
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2722110000
Type: VG M20 EXE 7-13 SI7J G4
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 13 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2722130000
Type: VG M25 EXE 12-17 SI7J G4
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 25, 10 mm, OD min. 12 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2722140000
Type: VG M25 EXE 14-18 SI7J G4
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 25, 10 mm, OD min. 14 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2722150000
Type: VG M32 EXE 16-21 SI7J G4
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 32, 10 mm, OD min. 16 - OD max. 21 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2722160000
Type: VG M32 EXE 19-25 SI7J G4
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 32, 15 mm, OD min. 19 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2722170000
Type: VG M40 EXE 20-28 SI7J G4
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 40, 10 mm, OD min. 20 - OD max. 28 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2722180000
Type: VG M40 EXE 23-32 SI7J G4
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 40, 18 mm, OD min. 23 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2722190000
Type: VG M50 EXE 31-38 SI7J G4
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 50, 18 mm, OD min. 31 - OD max. 38 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2722200000
Type: VG M63 EXE 35-44 SI7J G4
Version:
VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 63, 18 mm, OD min. 35 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6