Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PNP-32-MOD-TCP
         

Icon
 

General ordering data

Order No. 2716660000
Type PNP-32-MOD-TCP
GTIN (EAN) 4064675002543
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2025-04-08

Dimensions and weights

Depth 225 mm
Depth (inches) 8.858 inch
Height 340 mm
Height (inches) 13.386 inch
Width 530 mm
Width (inches) 20.866 inch
Net weight 8,940 g

Temperatures

Storage temperature -10 °C...60 °C
Humidity at storage temperature 35...85 % rel. humidity, no condensation
Ambient temperature 0 °C…40 °C
Humidity 35…85 % RH (at ambient temperature)

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6aI, 6c, 7a, 7cI
REACH SVHC Lead 7439-92-1, 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1, Lead monoxide 1317-36-8
SCIP b8594349-3937-4fc3-b3f9-0b9575c3ba7d

Measuring current input

Rated current 32 A

Communication

Interface Ethernet 10/100 Base-TX (RJ-45 socket), Web server/e-mail
Protocol TCP/IP, DHCP Client (BootP), Modbus/TCP (Port 502), ICMP (Ping), NTP, Modbus RTU over Ethernet (Port 8000), FTP, SNMP

Inputs/outputs

Compressed-air connection available Yes
Digital output configurable Yes
Type of compressed-air connection Quick coupling for hoses with 10 mm
Temperature input Yes

Technical data

Air pressure (operation) ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2
Airflow rate, max. 2,000 l/min
Airflow rate, min. 20 l/min
Applications Power and flow measurement
Nominal input air pressure 8 bar
Pollution severity 4
Protection degree IP54
Rated current 32 A
Type of mounting Wall mounting; Connection side lying
Usage Plug & Play
Standards IEC 61439-2
Measurement range, voltage L-L, AC 480 V
Surge voltage category II
Voltage supply via the input measuring circuit

Insulation coordination

Pollution severity 4
Surge voltage category II

Important note

Product information Flow measurement
The PNP-16-MOD-TCP and PNP-32-MOD-TCP products are provided with an integrated flow sensor.
The incoming air is guided through the measuring device to the machine or plant.

Temperature measurement
The ambient temperature is recorded with an external temperature sensor.
The signal line of the sensor is connected to the measuring device via an SAI connection.

Power consumption measurement
The PNP-16-MOD-TCP, PNP-32-MOD-TCP and PNP-63-MOD-TCP products are provided with integrated current transformers.
The power line is guided via the CEE connections through the measuring device to the machine or plant.

Communication
The measured values are transferred from the measuring device to the network via a data line.
The measured values can be displayed in real time on a connected PC.

Downloads

Classifications

ETIM 6.0 EC002301
ETIM 7.0 EC002301
ETIM 8.0 EC002301
ETIM 9.0 EC002301
ETIM 10.0 EC002301
ECLASS 9.0 27-14-23-30
ECLASS 9.1 27-21-03-01
ECLASS 10.0 27-14-23-30
ECLASS 11.0 27-14-23-30
ECLASS 12.0 27-14-23-30
ECLASS 13.0 27-14-23-30
ECLASS 14.0 27-14-23-30
ECLASS 15.0 27-14-23-30

Approvals

ROHS Conform

Related products

Order No.: 2716650000
Type: PNP-16-MOD-TCP
Delivery status:
This article will no longer be available in the future.
 
Order No.: 2716670000
Type: PNP-63-MOD-TCP
Delivery status:
This article will no longer be available in the future.
 
Order No.: 2716690000
Type: PNP-U-MOD-TCP
Delivery status:
This article will no longer be available in the future.