Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZDK 2.5-2 SW
         

Icon
Icon
 

General ordering data

Version Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, black
Order No. 2716220000
Type ZDK 2.5-2 SW
GTIN (EAN) 4050118778182
Qty. 50 pc(s).

Dimensions and weights

Depth 54.5 mm
Depth (inches) 2.146 inch
Height 72.5 mm
Height (inches) 2.854 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 10.49 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour black
UL 94 flammability rating V-0

System specifications

End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Levels cross-connected internally No
Rail TS 35

Additional technical data

Explosion-tested version Yes
Type of mounting Snap-on

Conductors for clamping (additional connection)

Connection type, additional connection Tension-clamp connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Connection direction Inclined / angled
Number of connections
Type of connection Tension-clamp connection
Type of connection 2 Tension-clamp connection
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-1

Rating data

Rated cross-section 2.5 mm²
Rated voltage 800 V
Rated current 24 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Pollution severity 3

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-02
ECLASS 14.0 27-25-01-02

Approvals

ROHS Conform

Related products

Order No.: 1790990000
Type: ZDK 2.5-2
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
 
Order No.: 1791000000
Type: ZDK 2.5-2 BL
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
 
Order No.: 1791470000
Type: ZDK 2.5-2 DB+BR
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
 
Order No.: 1938340000
Type: ZDK 2.5-2 DB+BR BED OR
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, brown, dark beige
 
Order No.: 2755880000
Type: ZDK 2.5-2 GE
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, yellow
 
Order No.: 1831260000
Type: ZDK 2.5-2 OR
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, orange
 
Order No.: 1394040000
Type: ZDK 2.5-2/4AN
Version:
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 22 A, beige
 
Order No.: 1480270000
Type: ZDK 2.5-2/4AN BL
Version:
Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 22 A, blue
 
Order No.: 1791030000
Type: ZDK 2.5-2V
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
 
Order No.: 1938030000
Type: ZDK 2.5-2V BED OR
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
 
Order No.: 1791040000
Type: ZDK 2.5-2V BL
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, blue
 
Order No.: 1805940000
Type: ZDKPE 2.5-2
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige
 
Order No.: 1938330000
Type: ZDKPE 2.5-2 DB+BR BED OR
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, brown, dark beige
 
Order No.: 1895700000
Type: ZDKPE 2.5-2/N/L/PE
Version:
Feed-through terminal, Double-tier terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, dark beige