Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VP HEX M50 PA6 GY
         

Icon
 

General ordering data

Version Blanking plugs, in closed state, M 50 x 1.5, 18 mm, Polyamide 6 (PA 6)
Order No. 2715790000
Type VP HEX M50 PA6 GY
GTIN (EAN) 4050118805444
Qty. 10 pc(s).

Dimensions and weights

Height 9.5 mm
Height (inches) 0.374 inch
Width 55 mm
Width (inches) 2.165 inch
Length 18 mm
Length (inches) 0.709 inch
Diameter 63.5 mm
Wall thickness, min. 0.5 mm
Wall thickness, max. 17 mm
Net weight 0.035 g

Temperatures

Operating temperature -20 °C...100 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General information

Cable glands metric
Diameter of sealing ring 50 mm
External thread M 50 x 1.5
Halogen No
Length of thread 18 mm
Material Polyamide 6 (PA 6)
Operating temperature range, max. 100 °C
Operating temperature range, min. -20 °C
Pitch of thread 1.5 mm
Protection degree IP65, IP68 - 5 bar (30 min.)
Standards in accordance with UL94 V-2
Tightening torque 8 Nm
UL 94 flammability rating V-2

Downloads

Classifications

ETIM 6.0 EC000451
ETIM 7.0 EC000451
ETIM 8.0 EC000451
ETIM 9.0 EC000451
ECLASS 9.0 27-14-44-25
ECLASS 9.1 27-14-44-33
ECLASS 10.0 27-14-44-25
ECLASS 11.0 27-14-44-25
ECLASS 12.0 27-14-08-05
ECLASS 13.0 27-14-08-05
ECLASS 14.0 27-14-08-05

Approvals

ROHS Conform

Related products

Order No.: 2715740000
Type: VP HEX M16 PA6 GY
Version:
Blanking plugs, in closed state, M 16 x 1.5, 15 mm, Polyamide 6 (PA 6)
 
Order No.: 2715760000
Type: VP HEX M25 PA6 GY
Version:
Blanking plugs, in closed state, M 25 x 1.5, 15 mm, Polyamide 6 (PA 6)
 
Order No.: 2715780000
Type: VP HEX M40 PA6 GY
Version:
Blanking plugs, in closed state, M 40 x 1.5, 18 mm, Polyamide 6 (PA 6)
 
Contact
Weidmüller Interface GmbH & Co. KG
 
+49 5231 14-0
+49 5231 14-292083
More information
Decentralised automation solutions
Energy Management Solutions
Industrial Analytics
Industrial IoT Solutions
More information
Mobility Concepts
Photovoltaics
Wind Solutions
Workplace Solutions
More information
Single Pair Ethernet
Weidmüller Configurator
Support & Service
Contact
Disposal Instructions
Engineering data
Repairs and replacement parts