Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CH-HFAA-HFAB-06-0200-AH
         

Icon
Icon
Icon
 

General ordering data

Version Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
Order No. 2712240200
Type CH-HFAA-HFAB-06-0200-AH
GTIN (EAN) 4050118751192
Qty. 1 pc(s).

Dimensions and weights

Net weight 1,031.483 g

Temperatures

Limit temperature -40 °C ... 80 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6bI, 6c
REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP 81ca46c4-2930-4739-aa54-e07d33c98f2c

General Technical Data

Number of poles 6
Pin arrangement 1:1, numbered cores
Protection degree IP65
Rated voltage 500 V

Technical Specifications Connector

Connector
Cable entry angled
Housing main material Diecast aluminium
Series HE
Size 3
Type Pin
Individual components connector HDC 06B TSLU 1M20G
HDC HE 6 MP
H1,5/14 R
VG M20 - MS 68
Cable entry angled
Housing main material Diecast aluminium
Series HE
Size 3
Type Female
Individual components connector HDC 06B TSLU 1M20G
HDC HE 6 FP
H1,5/14 R
VG M20 - MS 68

Technical specifications for cable

Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 4 x cable diameter
Cable length 2 m
Core cross-section 1.5 mm²
Halogen Yes
Insulation PVC
Line type Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar
Number of wires
Outside diameter 8.9 mm
Sheath material PVC
Sheathing colour black
Shielded No
Temperature range, moving, max. 70 °C
Temperature range, moving, min. -15 °C
Temperature range, stationary, max. 80 °C
Temperature range, stationary, min. -40 

Downloads

Classifications

ETIM 6.0 EC001576
ETIM 7.0 EC001576
ETIM 8.0 EC001576
ETIM 9.0 EC001576
ETIM 10.0 EC001576
ECLASS 9.0 27-06-04-02
ECLASS 9.1 27-06-91-90
ECLASS 10.0 27-06-04-02
ECLASS 11.0 27-06-04-02
ECLASS 12.0 27-06-04-02
ECLASS 13.0 27-06-04-02
ECLASS 14.0 27-06-04-02
ECLASS 15.0 27-06-04-02

Approvals

ROHS Conform

Related products

Order No.: 2710660200
Type: CH-HEAA-HEAB-06-0200-AH
Version:
Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
 
Order No.: 2710660500
Type: CH-HEAA-HEAB-06-0500-AH
Version:
Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
 
Order No.: 2712240100
Type: CH-HFAA-HFAB-06-0100-AH
Version:
Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6
 
Order No.: 2712240500
Type: CH-HFAA-HFAB-06-0500-AH
Version:
Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6