|
General ordering data |
Version |
Marking systems, Laser print, MultiCard on terminal blocks |
Order No. |
2705010000 |
Type |
RAILLASER |
GTIN (EAN) |
4050118795202 |
Qty. |
1 pc(s). |
Availability |
Delivery date on request
|
|
Dimensions and weights |
Depth |
1,200 mm |
Depth (inches) |
47.244 inch |
Floor space required |
3860x2000 mm |
Height |
1,350 mm |
Height (inches) |
53.15 inch |
Net weight |
1,045,000 g |
Width |
2,260 mm |
Width (inches) |
88.976 inch |
|
Labelling systems |
Included in delivery |
RailLaser, Keypad, Manual, Exhaust and filtering device |
Interface |
USB, Ethernet, Extraction system |
Marker type |
MultiCard on terminal blocks |
Printing method |
Laser print |
Software |
Weidmüller Configurator (WMC) |
Voltage supply |
400 V AC / 32 A |
|
RailLaser |
Wavelength |
Wavelength |
Laser |
typ. |
355 nm |
|
|
Length of the terminal rail |
min. |
100 mm |
max. |
1,200 mm |
|
|
Operator door function |
opening / closing motor-driven |
Laserclass according to EN60825-1 |
Class 1 |
|
There are no products in this group.
Version |
Marking systems, Laser print, MultiCard on terminal blocks |
Order No. |
2705010000 |
Type |
RAILLASER |
GTIN (EAN) |
4050118795202 |
Qty. |
1 pc(s). |
Availability |
Delivery date on request
|
Depth |
1,200 mm |
Depth (inches) |
47.244 inch |
Floor space required |
3860x2000 mm |
Height |
1,350 mm |
Height (inches) |
53.15 inch |
Net weight |
1,045,000 g |
Width |
2,260 mm |
Width (inches) |
88.976 inch |
Included in delivery |
RailLaser, Keypad, Manual, Exhaust and filtering device |
Interface |
USB, Ethernet, Extraction system |
Marker type |
MultiCard on terminal blocks |
Printing method |
Laser print |
Software |
Weidmüller Configurator (WMC) |
Voltage supply |
400 V AC / 32 A |
Wavelength |
Wavelength |
Laser |
typ. |
355 nm |
|
|
Length of the terminal rail |
min. |
100 mm |
max. |
1,200 mm |
|
|
Operator door function |
opening / closing motor-driven |
Laserclass according to EN60825-1 |
Class 1 |
There are no products in this group.
|
|