Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-PS-M12X-90-S-TH-CG
         

Icon
 

General ordering data

Order No. 2702720000
Type IE-PS-M12X-90-S-TH-CG
GTIN (EAN) 4050118765335
Qty. 1 pc(s).

Dimensions and weights

Net weight 20.5 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1

Technical data customisable plug-in connectors

Cable diameter 4…9 mm
Cable diameter, max. 9 mm
Cable diameter, min. 4 mm
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Coding X-coded
Conductor cross-section, max. 0.34 mm²
Conductor cross-section, min. 0.14 mm²
Connection cross-section, max. 0.34 mm²
Connection cross-section, min. 0.14 mm²
Contact surface Gold-plated
Housing main material Cu alloy Ni plated
Number of poles 8
Plugging cycles ≥ 500
Pollution severity 3
Protection degree IP67 plugged
Rated current 2 A
Rated voltage 30 V
Shield connection Yes, screwed
Temperature range of housing -40 … +85 ° C
Type of connection Crimp connection

General Info

Number of poles 8
Connection 1 M12
Connection 2 Crimp
Housing main material Cu alloy Ni plated
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Connection thread M12
Contact surface Gold-plated
Protection degree IP67 plugged
Plugging cycles ≥ 500

Electrical properties

Rated voltage 30 V

General standards

Connector standard IEC 61076-2-109

Standards

Connector standard IEC 61076-2-109

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002635
ETIM 7.0 EC002635
ETIM 8.0 EC002635
ETIM 9.0 EC002635
ECLASS 9.0 27-44-01-02
ECLASS 9.1 27-44-01-03
ECLASS 10.0 27-44-01-02
ECLASS 11.0 27-44-01-02
ECLASS 12.0 27-44-01-16
ECLASS 13.0 27-44-01-02

Approvals

ROHS Conform

Related products

Coding: X-coded
Number of poles: 4
Order No.: 2702710000
Type: IE-PS-M12X-90-P-TH-CG
Shield connection: Yes, screwed