Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
D-SUB M6.3 T25HB 3.2B4 TY BK
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version OMNIMATE Data - D-SUB connector, male header, Thread-bolt UNC 4-40, THT solder connection, Pitch in mm (P): 2.77 mm, Number of poles: 25, ≥ 50 µ" Ni / 100 µ" Sn , 500, PBT GF, black, Tray
Order No. 2701760000
Type D-SUB M6.3 T25HB 3.2B4 TY BK
GTIN (EAN) 4050118809787
Qty. 50 pc(s).
Packaging Tray

Dimensions and weights

Depth 18.6 mm
Depth (inches) 0.732 inch
Height 12.55 mm
Height (inches) 0.494 inch
Width 53.04 mm
Width (inches) 2.088 inch
Net weight 16 g

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

System specifications

Mounting onto the PCB THT solder connection
Number of poles 25
Outgoing elbow 90°
Pitch in inches (P) 0.109 "
Pitch in mm (P) 2.77 mm
Plugging cycles 500
Product family OMNIMATE Data - D-SUB connector
Shield surface tinned
Shielding material Steel
Side termination, characteristic Thread-bolt UNC 4-40
Solder pin dimensions Octagonal
Solder pin length (l) 3.2 mm
Soldering process Manual soldering, Wave soldering
Tolerance of solder pin position ± 0.15 mm
Type of connection Solder connection

Electrical properties

Dielectric strength, contact / contact 1000 V AC
Insulation strength ≥ 1000 MΩ
Rated current 3 A
Rated voltage 250 V

Material data

Insulating material PBT GF
Colour black
Colour chart (similar) RAL 9011
Insulation strength ≥ 1000 MΩ
UL 94 flammability rating V-0
Contact base material Cu-alloy
Contact material Cu-alloy
Contact surface Gold over nickel
Layer structure of solder connection ≥ 50 µ" Ni / 100 µ" Sn
Layer structure of plug contact ≥ 50 µ" Ni / 30 µ" Au
Operating temperature, min. -55 °C
Operating temperature, max. 105 °C

Packing

Packaging Tray
VPE length 305 mm
VPE width 202 mm
VPE height 25 mm

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

Approvals UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E92202